Part Number: RBC92-2U
- Certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
Premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation. Reusable packaging holds expired batteries for recycling center delivery. See the UPS replacement battery web page to confirm compatibility and quantity required.
COMPATIBLE WITH SELECT VERSIONS OF SMART750RMXL2U (LED version only), SMART1000RM2U (LED version only), SMX1000RT2U (LED version only), SU750RTXL2U, SU1000RTXL2Ua AND OTHER MODELS RECOMMENDING THIS REPLACEMENT BATTERY CARTRIDGE.
Features
- Restores UPS runtime performance to original specifications
- Comes pre-assembled and ready for installation
- Reusable packaging holds expired batteries for recycling center delivery
Specifications
OVERVIEW
UPC Code | 037332121202 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (2) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Rack Height | 2U |
Minimum Required Rack Depth (inches) | 10 |
Shipping Dimensions (hwd / in.) | 3.00 x 6.80 x 11.80 |
Shipping Weight (lbs.) | 13.20 |
Unit Dimensions (hwd / in.) | 2.750 x 8.000 x 6.500 |
Unit Weight (lbs.) | 12.6 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images