Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft., TAA

Model Number: B140-202


Allows up to 2 DVI video sources to be independently switched to 2 UTP outputs
  • Share two DVI sources between two monitors
  • Supports DVI Single Link computer resolutions up to 1920 x 1200 @ 60Hz
  • Transmits over inexpensive Cat5e/6 cable up to 200 ft.
  • Plug-and-Play
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's B140-202, 2X2 DVI Matrix Switch allows two DVI Single-Link video sources to be routed to one or two RJ45 outputs and extended up to 150-ft. @ 1920x1200 using Active (powered) Receiver, or up to 50-ft. @ 1920x1200 using Passive (non-powered) Rec. Switching between sources is done manually or with included remote control. Additional monitors can be added beyond the typical two by using Tripp Lite B140-110 daisy-chain Receivers - up to 4 monitors per channel. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Share two DVI video sources between two monitors
  • Supports DVI Single Link computer resolutions up to 1920 x 1200 @ 60Hz
  • Allows either input to be routed to either output, or the one input signal to both outputs
  • Transmits over a single Cat5e/6 cable to a remote monitor up to 200-ft. away
  • HDCP and EDID compliant
  • Plug-and-Play
  • A B140-Series remote receiver is needed at each monitor
  • Active (powered) and Passive (non-powered) Receivers available
  • Use 24AWG Solid Wire Cat5e/6 patch for maximum video performance
  • Further expand the range and number of monitors with B140-110 Daisy-Chain Repeaters
  • Compliant with the Federal Trade Agreements Act ( TAA ) for GSA schedule purchases

System Requirements

  • DVI video cards and DVI monitors

Package Includes

  • B140-202 Local Transmitter Unit
  • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Mounting Hardware
  • Remote Control
  • Owners Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332175861
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)6.30 x 2.50 x 8.30
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)1.2 x 5.0 x 3.9
Unit Weight (lbs.)0.8
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)200
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)200
Max 720P Range (ft)200
CONNECTIONS
Ports2
Side A - Connector 1(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
B140-110 | Digital Signage & Audio/Video B140-110 DVI over Cat5/Cat6 Extender, Box-Style Repeater, Up to 175 ft., TAA
B140-1A0 | Digital Signage & Audio/Video B140-1A0 DVI over Cat5/Cat6 Active Extender, Box-Style Remote Video Receiver, Up to 200 ft., TAA
B140-1A0-WP-1 | Digital Signage & Audio/Video B140-1A0-WP-1 DVI over Cat5/Cat6 Extender, Extended-Range Video Wallplate Receiver, Up to 200-ft, RJ45 Keystone Jack
B140-1P0 | Digital Signage & Audio/Video B140-1P0 DVI over Cat5/Cat6 Passive Extender, Video Receiver, Up to 100 ft., TAA
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
B140-202

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.