Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA

Model Number: B119-2X2


Connect 2 HDMI source devices to 2 HDMI displays and either share video on both or switch between them.

  • Share multiple HDMI sources between multiple monitors
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz
  • Plug-and-play; No software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's B119-2X2 is a 2x2 HDMI Matrix Switch that routes high definition video from any two HDMI sources to any two HDMI displays. It supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz. The 2x2 Matrix eliminates the need to disconnect and reconnect HDMI sources. It works with any HDMI source that connects to an HDMI display, and each source is accessible at all times by any display by selecting it with an IR remote, or using the RS232 port to switch the unit. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Share multiple HDMI sources between multiple monitors ( 2 Input, 2 Output )
  • Allows any input to be routed to any output; or the same input to be routed to multiple outputs
  • Switch between inputs via pushbuttons, remote control, or RS-232 serial
  • Monitors can be located up to 25 ft. from the switch
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz
  • HDCP and EDID compatible
  • Mounting hardware included
  • Plug-and-play; No software or drivers required
  • Compatible with all operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B119-2X2 Local Transmitter Unit
  • External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • 3.5 mm to DB9 Adapter Cable
  • Mounting Hardware
  • Remote Control
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180186
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 10.20 x 6.50
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.2 x 9.2 x 3.9
Unit Weight (lbs.)1.45
COMMUNICATIONS
Port ControlPush Buttons
CONNECTIONS
Ports2
Side A - Connector 1(2) HDMI (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; IR; Serial (RS232)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P566-010 | Digital Signage & Audio/Video P566-010 HDMI to DVI Cable, Digital Monitor Adapter Video Coneverter Cable (HDMI to DVI-D M/M), 10 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

Resources & Downloads

support icon

Do you own a
B119-2X2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.