2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA
- Share multiple HDMI sources between multiple monitors
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz
- Plug-and-play; No software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
B119-2X2
Have a Question?
Overview
Features
- Share multiple HDMI sources between multiple monitors ( 2 Input, 2 Output )
- Allows any input to be routed to any output; or the same input to be routed to multiple outputs
- Switch between inputs via pushbuttons, remote control, or RS-232 serial
- Monitors can be located up to 25 ft. from the switch
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz
- HDCP and EDID compatible
- Mounting hardware included
- Plug-and-play; No software or drivers required
- Compatible with all operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332180186 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
Technology | HDMI; IR; Serial (RS232) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 10.20 x 6.50 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.2 x 9.2 x 3.9 |
Unit Weight (lbs.) | 1.45 |
COMMUNICATIONS
Port Control | Push Buttons |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P566-010 | HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.