Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDMI 1.4, HDCP 1.4, EDID


Connect 3 HDMI source devices to a single HDMI monitor and switch back and forth between them.

  • Switch source devices using buttons or included remote control
  • Switches to next port when current device is powered off
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
  • No software, drivers or external power supply required
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B119-003-UHD-MN

Have a Question?
Contact Us

Overview

The B119-003-UHD-MN 3-Port Mini HDMI Switch allows you to connect three HDMI source devices to one port on an HDMI monitor and switch back and forth between them. For instance, you can connect your Blu-ray player, video game system and cable/satellite DVR to one HDMI port on your high-definition television. Or you can connect three computers or media centers to a monitor for displaying digital signage or giving presentations.

Switch between source devices using buttons on the unit or the included remote control. The included IR extender receiver lets you hide the unit out of sight while still being able to switch devices up to 16 feet away using the remote. When the currently used device is powered off, the unit automatically switches to the next powered-on device.

The B119-003-UHD-MN ensures top-quality audio/video applications with Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz and 48-bit True Color (16 bits per channel), as well as DTS-HD, Dolby True-HD and 7.1-channel surround sound audio. It’s compatible with 3D, HDCP and EDID. Hassle-free functionality requires no software, drivers or external power supply. Sets up in seconds.

Features

Connects 3 HDMI Devices to 1 HDMI Display
  • Switch between source devices via pushbuttons on unit or included remote control
  • Ideal for home audio/video applications, presentations and digital signage
  • Included IR extender receiver lets you control devices from a distance using the remote
  • Automatically switches to next available device when currently used device is powered off

Features Top-of-the-Line Audio and Video
  • Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports 48-bit True Color (16 bits per channel)
  • Supports DTS-HD, Dolby True-HD and 7.1-channel surround sound audio
  • Compatible with HDMI 1.4, 3D, HDCP 1.4 and EDID

Sets Up in Seconds
  • Plug and play right from the box with no software, drivers or external power supply needed

System Requirements

  • HDMI-enabled devices and monitor

Package Includes

  • B119-003-UHD-MN 3-Port Mini HDMI Switch
  • Remote control
  • IR extender receiver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189233
INPUT
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (1, 2, 3)
PHYSICAL
ColorBlack
Material of ConstructionABS
RackmountableNo
Shipping Dimensions (hwd / in.)5.30 x 2.70 x 1.00
Shipping Weight (lbs.)0.26
Unit Dimensions (hwd / in.)0.7 x 3.2 x 2.3
Unit Packaging TypeBox
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
BTUs  3.4 BTU/Hr
Power Consumption (Watts)1
Operating Humidity Range10% to 85 % RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Ports3
Side A - Connector 1(3) HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
Port SelectionPushbutton
Max Supported Video Resolution3840 x 2160 @ 30Hz
HDMI Specification1.4
HDCP Specification1.4
Audio SpecificationDTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
Driver RequiredNo
Max Supported Color Depth48-bit Deep Color
EDID Compatible  Yes
IR Remote Extension SupportYes
3D Video SupportedYes
Consumer Electronics Control (CEC) SupportedYes
TechnologyHDMI; IR
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-006 | Digital Signage & Audio/Video P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010 | Digital Signage & Audio/Video P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
B119-003-UHD-MN

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.