Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

3.7kW vertical PDU distributes and monitors single-phase power in an IT or industrial environment. Built-in Java-free network interface helps you remotely monitor load levels to prevent overloads that cause downtime.

  • 3.3-3.7kW 208/230V single-phase monitored 0U PDU
  • 24 outlets—20 C13, 4 C19—with plug-lock insert sleeves
  • Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
  • Digital ammeter for on-site load monitoring in real time
  • C20 inlet input with detachable 10-ft. (3.05 m) NEMA L6-20P power cord
  • 2-year limited warranty

Overview

The PDUMNV20HVLX 3.7kW Single-Phase Monitored PDU provides real-time remote monitoring of voltage, frequency and load levels via built-in network connection. Recommended for your IT or industrial application, the 0U PDU features 24 outlets (20 C13 and 4 C19) with included plug-lock insert sleeves to prevent cables from becoming accidentally disconnected. The C20 inlet is compatible with a wide variety of user-supplied power cords for connecting to an AC source, generator or protected UPS. A detachable 10-ft. (3.05 m) cord with NEMA L6-20P plug is included.

The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

A digital ammeter allows you to monitor the total connected load in real time to ensure it remains well below maximum capacity with no danger of overload. The PDU mounts in 0U of space in EIA-standard 19-inch racks using the included toolless mounting buttons or the included rack-mounting brackets. Use the included PDUMVROTATEBRKT kit to install the unit with outlets facing the rear for better airflow or equipment access.

Features

Distributes and Monitors Network-Grade AC Power
  • 3.3-3.7kW 208/230V 16A monitored PDU with single-phase input
  • C20 inlet compatible with wide variety of user-supplied power cords
  • Detachable 10-ft. (3.05 m) cord with NEMA L6-20P plug included
  • Firmware upgrades support future product enhancements

20 C13 and 4 C19 Outlets Distribute AC Power
  • Included plug-lock inserts prevent cables from becoming accidentally disconnected

Digital Ammeter
  • Reports total connected equipment load in real time
  • Supports IP-address self-ID
  • Rotates 180° for easy reading at either angle

Built-In LX Platform Interface
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • Allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • No Java required

Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address

Easy 0U Installation in EIA-Standard 19 in. Racks
  • Mounts vertically using included toolless buttons or rack-mounting brackets
  • Included PDUMVROTATEBRKT allows mounting with rear-facing outlets

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMNV20HVLX 3.3-3.7kW Single-Phase Monitored PDU
  • Built-in LX Platform interface
  • Detachable NEMA L6-20P to C19 power cord, 10-ft. (3.05 m)
  • Configuration cable
  • (24) Plug-lock inserts
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332205339
PDU TypeMonitored
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 16/20A 230/208V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
Input Connection TypeC20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported.
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(20) C13; (4) C19
Output Nominal Voltage208/230V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
SwitchesPress the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
PHYSICAL
Material of ConstructionMetal
Form Factors Supported0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)4.00 x 6.00 x 72.50
Shipping Weight (lbs.)13.50
Unit Dimensions (hwd / in.)70.000 x 2.190 x 2.650
Unit Weight (lbs.)8.5
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 140°F (-30° to 60°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableRJ45-to-DB9 configuration/console Access cable
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Remote Network Notifications
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.