Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your computer, MP3 player, portable CD player, cassette player, radio or other compatible digital or analog audio device to your receiver or home stereo system or vice versa.

  • Male 3.5 mm mini stereo plug
  • Dual female RCA connectors
  • Molded cable with built-in strain relief
  • Designed for everyday use

Features

Connects Your Audio Device to an Appropriate Output

  • Features one male 3.5 mm mini stereo and 2 female RCA connectors
  • Connects compatible digital or analog audio devices, such as computers, MP3 players and portable CD players, to your receiver or home stereo system or vice versa
  • Molded cable with built-in strain relief stands up to everyday use

Package Includes

  • P315-06N 3.5 mm Mini Stereo to 2 RCA Audio Y Splitter Adapter Cable (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191632
Product TypePassive Cable
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) RCA (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.10
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.