3.5mm 3-Position Female (x2) to 3.5mm 4-Position Male Audio Headset Splitter Adapter, 6-in. (15.24 cm)
- Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
- Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
- Molded cables with built-in strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
P318-06N-MFF
Have a Question?
Features
- Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
- Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
- Molded cables with built-in strain relief
- Constructed of 28AWG wire
- Features a compact design perfect for tucking into your laptop bag when you're on the go
Specifications
OVERVIEW
UPC Code | 037332184047 |
Technology | Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | (2) 3.5MM (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P314-006 | 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 6 ft. (1.83 m) |
![]() |
P314-012 | 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 12 ft. (3.66 m) |
![]() |
P316-06N | 3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in. (15.24 cm) |
![]() |
P318-006-MF | 3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6 ft. (1.83 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.