3.5mm Mini Stereo Audio Coupler (F/F)
- 3.5MM Female / Female Coupler
- Gold-plated contacts for superior audio quality
- This product is covered by a Lifetime Limited Warranty (coverage details)
P310-000
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332184467 |
Technology | Stereo Audio |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (FEMALE) |
Side B - Connector 1 | 3.5MM (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-001 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) |
![]() |
P312-001-RA | 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft. (0.31 m) |
![]() |
P312-003-RA | 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft. (0.91 m) |
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-006-RA | 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P312-025 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m) |
![]() |
P312-050 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.