Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMV16HV
- Local metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
- Two-digit meter reports output current in amps
- 10ft / 3m input cable with IEC309 Blue 16A input connection
- 38 output receptacles (6 C19, 32 C13), included plug-lock cord retention sleeves
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
Overview
This single-phase Local Metered PDU offers real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rack-mount multi-outlet power distribution from any protected UPS, generator or mains input power source. High-quality design includes rugged all-metal housing and secure rack-mount installation with included mounting accessories.
Features
- 3.84kW 16A single phase 208/230V Local Metered Power Distribution Unit / PDU
- Two-digit lighted meter reports combined total output current in amps
- 10ft / 3m input cable with Blue IEC309 16A input plug
- 0U 63.75in / 162cm vertical rackmount format installs vertically, using no rack spaces
- 38 total outlets (6 C19, 32 C13)
- Plug-lock cord retention sleeves keep C20 and C14 equipment plugs from accidental disconnection
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
Specifications
OVERVIEW
UPC Code | 037332182876 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 16/20A 230/208V service |
Maximum Input Amps | 16 |
PDU Plug Type | IEC-309 16A BLUE (2P+E) |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (32) C13; (6) C19 |
Output Nominal Voltage | 208/230V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.90 x 5.10 x 65.40 |
Shipping Weight (lbs.) | 7.90 |
Unit Dimensions (hwd / in.) | 63.750 x 2.250 x 3.750 |
Unit Weight (lbs.) | 5.3 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 0% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images