Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMH16HV TAA
- Local metered single phase 16A 208/230V PDU
- 1U horizontal rackmount; digital current meter
- C20 input with IEC-309 Blue 16A input; 2.5m line cord
- 10 total outlets (8 C13, 2 C19); 6.5 in. / 16.5 cm depth
- TAA Compliant
- 2-year limited warranty
Features
- 3.7kW 16A single phase 208/230V Local Metered Power Distribution Unit / rack PDU (rPDU)
- Built-in 2 digit visual meter continuously reports PDU load level in amps
- C20 inlet with IEC-309 Blue 16A input; 2.5m line cord
- 1U horizontal rackmount format installs in one rack space
- 10 total outlets (8 C13 / 2 C19)
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Front panel grounding lug
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332182791 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 16/20A 230/208V service |
Maximum Input Amps | 16 |
PDU Plug Type | IEC-309 16A BLUE (2P+E) |
Input Cord Length (ft.) | 8.2 |
OUTPUT
Output Capacity Details | 3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13; (2) C19 |
Output Nominal Voltage | 208/230V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount. Includes mounting accessories for 2-4 post racks |
Minimum Required Rack Depth (inches) | 10 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 3.03 x 20.47 x 10.94 |
Shipping Weight (lbs.) | 6.50 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 6.500 |
Unit Weight (lbs.) | 6.8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Front panel grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black | |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black | |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black | |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images