Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
3 Breaker Maintenance Bypass Panel for Select SVT, SVX, S3M and SU Models
Part Number: SU40KMBPKX
- Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
- Includes Kirk-Key interlock system enhances system reliability
- 3 built-in circuit breakers, heavy duty buswork
- Compatible with select Tripp Lite 3 phase UPS systems
- 2-year limited warranty
Overview
Features
- Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
- Isolates the UPS from connected loads for maintenance with no loss of network availability
- 80A breaker with KAIC rating of 14
- Key included
- Compatible with Tripp Lite SVT30KX, SVX20K_, S3M30KX, S3M30KX-NIB and SU40KX
Specifications
OVERVIEW
UPC Code | 037332146304 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 480V AC |
Voltage Compatibility (VAC) | 480 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 9.75 x 24.87 x 38.20 |
Shipping Weight (lbs.) | 130.00 |
Unit Dimensions (hwd / in.) | 37.36 x 24.12 x 9 |
Unit Weight (lbs.) | 125 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images