Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
3 Breaker Maintenance Bypass Panel for SVX60K_, S3M60KX, SU60KX, SU60KTV
- Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
- Includes Kirk-Key interlock system enhances system reliability
- 3 built-in circuit breakers, heavy duty buswork
- Compatible with select Tripp Lite 3 phase UPS systems
- 2-year limited warranty
SU60KMBPKX
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332146311 |
INPUT
Nominal Input Voltage(s) Supported | 480V AC |
Voltage Compatibility (VAC) | 480 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 43.20 x 30.87 x 12.50 |
Shipping Weight (lbs.) | 225.00 |
Unit Dimensions (hwd / in.) | 42.36 x 30.12 x 11.75 |
Unit Weight (lbs.) | 220 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.