Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3 Breaker Maintenance Bypass Panel for 60kVA UPS SV60K and SU60K

Model Number: SU60KMBPK


  • Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
  • Includes Kirk-Key interlock system enhances system reliability
  • 3 built-in circuit breakers, heavy duty buswork
  • Compatible with select Tripp Lite 3 phase UPS systems
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Wallmount 3 breaker manual bypass panel with Kirk Key interlock system isolates the UPS from connected loads for maintenance with no loss of network availability. 225A breaker with KAIC rating of 65. Key included.
Compatible with Tripp Lite SV60K_ and SU60K models

Features

  • Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
  • Isolates the UPS from connected loads for maintenance with no loss of network availability
  • 225A breaker with KAIC rating of 65
  • Key included
  • Compatible with Tripp Lite SV60K_ and SU60K models
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332146281
INPUT
Nominal Input Voltage(s) Supported240V AC
Voltage Compatibility (VAC)240
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)30.50 x 12.00 x 43.00
Shipping Weight (lbs.)225.00
Unit Dimensions (hwd / in.)42.36 x 30.12 x 11.75
Unit Weight (lbs.)220
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.