3 Breaker Maintenance Bypass Panel for SV80K__ and SU80K
Model Number: SU80KMBPK
- Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
- Includes Kirk-Key interlock system enhances system reliability
- 3 built-in circuit breakers, heavy duty buswork
- Compatible with select Tripp Lite 3 phase UPS systems
- 2-year limited warranty
Overview
Features
- Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
- Isolates the UPS from connected loads for maintenance with no loss of network availability
- 300A breaker with KAIC rating of 65
- Key included
- Compatible with Tripp Lite SV80K__ and SU80K models.
Specifications
OVERVIEW
UPC Code | 037332146298 |
INPUT
Nominal Input Voltage(s) Supported | 240V AC |
Voltage Compatibility (VAC) | 240 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 62.00 x 36.87 x 12.50 |
Shipping Weight (lbs.) | 375.00 |
Unit Dimensions (hwd / in.) | 61.25 x 36.1 x 11.75 |
Unit Weight (lbs.) | 370 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Design Resources
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.