3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU80KX 3-Phase UPS)
Model Number: SUPC4MBP80KX
- 3 breaker parallel tie cabinet accessory for four Tripp Lite 80kVA 3 phase UPS systems
- Links the output of four UPS systems for 320kVA non-redundant operation
- Integral Maintenance Bypass switch enables UPS maintenance or replacement
- 3 built-in circuit breakers, heavy duty copper buswork
- Compatible with Tripp Lite SU80KX 3 phase UPS systems
- 2-year limited warranty
Overview
Compatible with four Tripp Lite SU80KX UPS systems.
Features
- Provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
- Non-redundant configuration combines the output of four UPS systems to support four times the output current
- Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment
- Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
- Compatible with four Tripp Lite SU80KX UPS systems
Specifications
OVERVIEW
UPC Code | 037332167231 |
INPUT
Nominal Input Voltage(s) Supported | 380V AC; 400V AC; 415V AC |
Voltage Compatibility (VAC) | 380; 400; 415 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 70.25 x 38.88 x 12.50 |
Shipping Weight (lbs.) | 490.00 |
Unit Dimensions (hwd / in.) | 69.5 x 38.1 x 11.8 |
Unit Weight (lbs.) | 485 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.