Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), IEC-309 30A Blue, 3 ft. Cord, 0U Vertical, TAA


High-capacity 10kW PDU powers high-density data center equipment racks. LED display and Ethernet interface help you monitor load levels with billing-grade accuracy to prevent PDU and circuit overloads that cause downtime.
  • Ideal for 3-phase configurations in high-density data centers
  • 3-phase input and single-phase 200/208/240V output
  • 48 outlets (42 C13, 6 C19) in 3 load banks with 20A breakers
  • Ethernet network interface for full remote access 24/7
  • Digital LED display for local load monitoring
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDU3VN3G30

Have a Question?
Contact Us

Overview

The PDU3VN3G30 10kW 3-Phase Monitored PDU features 48 outlets for distributing network-grade 200/208/240V AC power to rack-mounted network devices, including computers, servers, routers and switches. Outlets are arranged in three separate load banks, each with 16 outlets (14 C13 and two C19) and a dedicated 20A circuit breaker.

A built-in SNMPWEBCARD enables full remote access for power monitoring, configuration, control and notifications 24 hours a day via secure web browser, telnet or SSH, as well as real-time load/current data with billing-grade accuracy (+/- 1 percent). Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Digital LED display indicates amps, kilowatts, volts and power unbalance percentage, as well as temperature and humidity conditions when using the optional ENVIROSENSE module (sold separately).

Protocols supported include HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP. Network settings can be assigned automatically or manually.

Ideal for three-phase network configurations in high-density data centers and heavily configured equipment racks, the PDU3VN3G30 mounts vertically in 0U of rack space using the pre-installed buttons or included hardware. The IEC-309 30A Blue (3P+E) input plug with three-foot cord connects to a compatible AC power source, generator or protected UPS.

Features

Distributes Network-Grade Power
  • 42 C13 and 6 C19 outlets distribute network-grade power to connected equipment
  • 3 load banks with individual 20A circuit breakers
  • Outlets numbered and color-coded for easy identification of phase and load bank

Multi-Function Digital LED Display
  • Indicates amps, watts, volts, power unbalance percentage, as well as selected input phase, load bank, output power and sensor option
  • Rotates 180° for overhead or raised-floor power feeds

Advanced Network Monitoring
  • Built-in SNMPWEBCARD enables full remote access for power monitoring, configuration and control via secure web browser, telnet or SSH
  • Real-time load/current data with billing-grade accuracy (+/- 1%)
  • Tiered access allows administrator and guest to log in
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Optional ENVIROSENSE module (sold separately) monitors temperature and humidity conditions

Broad Communications Compatibility
  • Supports HTTP, HTTPS, PowerAlert, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP
  • Network settings can be automatically or manually assigned via permanent IP addresses

Connects to AC Power Source
  • IEC-309 30A Blue (3P+E) input plug with 3 ft. cord for connection to mains power source, generator or protected UPS
  • Plug-lock inserts keep equipment power cords connected to outlets

Ready for Immediate 0U Toolless Rack-Mounting
  • Pre-installed buttons for toolless mounting in compatible EIA-standard 2-post and 4-post racks
  • Conventional 0U installation possible with included mounting hardware

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDU3VN3G30 10kW 200/208/240V 3-Phase Monitored PDU, 3 ft. cord
  • (42) C13/C14 plug-lock inserts
  • (6) C19/C20 plug-lock inserts
  • Spare mounting buttons
  • (2) Conventional mounting brackets
  • Configuration cable for network interface
  • Button/bracket-mounting hardware
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332195517
PDU TypeMonitored
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details10kW (240V), 9.6kW (230V), 9.1kW (220V), 8.6kW (208V), 8.3kW (200V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet
Output Receptacles(42) C13; (6) C19
Output Nominal Voltage200; 208; 240
Overload Protection3 20A circuit breakers, one per output load bank
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V with IEC309 30A Blue (3P+E) outlet
Maximum Input Amps24
PDU Plug TypeIEC-309 30A BLUE (3P+E)
Input Phase3-Phase
Input Cord DetailsCord length specifications are nominal and subject to manufacturing variance
Input Cord Length (ft.)3
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3) and output current for each breakered load bank (13.9A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD DisplayLarge digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Front Panel LEDsSet of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B3) offers information power availability: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip)
SwitchesSet of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)20.11
Unit Dimensions (hwd / in.)70 x 2.17 x 2.86
Unit Weight (lbs.)15.19
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0C to 50C)
Storage Temperature Range5 to 140F (-15 to 60C)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) CAN60950-1 (Canada), NOM (Mexico), Class A (Emissions), ROHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.