Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

14.5kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), Hubbell 50A CS8365C, 10 ft. Cord, 0U Vertical, TAA

Model Number: PDU3VN10H50


High-capacity 14.5kW PDU powers high-density data center equipment racks. LED display and Ethernet interface help you monitor load levels with billing-grade accuracy to prevent PDU and circuit overloads that cause downtime.
  • Ideal for 3-phase configurations in high-density data centers
  • 3-phase input and single-phase 200/208/240V output
  • 48 outlets (42 C13, 6 C19) in 3 load banks with 20A breakers
  • Ethernet network interface for full remote access 24/7
  • Digital LED display for local load monitoring
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDU3VN10H50 14.5kW 3-Phase Monitored PDU features 48 outlets for distributing network-grade 200/208/240V AC power to rack-mounted network devices, including computers, servers, routers and switches. Outlets are arranged in three separate load banks, each with 16 outlets (14 C13 and two C19) and a dedicated 20A circuit breaker.

A built-in SNMPWEBCARD enables full remote access for power monitoring, configuration, control and notifications 24 hours a day via secure web browser, telnet or SSH, as well as real-time load/current data with billing-grade accuracy (+/- 1 percent). Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Digital LED display indicates amps, kilowatts, volts and power unbalance percentage, as well as temperature and humidity conditions when using the optional ENVIROSENSE module (sold separately).

Protocols supported include HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP. Network settings can be assigned automatically or manually.

Ideal for three-phase network configurations in high-density data centers and heavily configured equipment racks, the PDU3VN10H50 mounts vertically in 0U of rack space using the pre-installed buttons or included hardware. The Hubbell 50A CS8365C input plug with 10-foot cord connects to a compatible AC power source, generator or protected UPS.

Features

Distributes Network-Grade Power
  • 42 C13 and 6 C19 outlets distribute network-grade power to connected equipment
  • 3 load banks with individual 20A circuit breakers
  • Outlets numbered and color-coded for easy identification of phase and load bank

Multi-Function Digital LED Display
  • Indicates amps, watts, volts, power unbalance percentage, as well as selected input phase, load bank, output power and sensor option
  • Rotates 180° for overhead or raised-floor power feeds

Advanced Network Monitoring
  • Built-in SNMPWEBCARD enables full remote access for power monitoring, configuration and control via secure web browser, telnet or SSH
  • Real-time load/current data with billing-grade accuracy (+/- 1%)
  • Tiered access allows administrator and guest to log in
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Optional ENVIROSENSE module (sold separately) monitors temperature and humidity conditions

Broad Communications Compatibility
  • Supports HTTP, HTTPS, PowerAlert, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP
  • Network settings can be automatically or manually assigned via permanent IP addresses

Connects to AC Power Source
  • Hubbell 50A CS8365C input plug with 10 ft. cord for connection to mains power source, generator or protected UPS
  • Plug-lock inserts keep equipment power cords connected to outlets

Ready for Immediate 0U Toolless Rack-Mounting
  • Pre-installed buttons for toolless mounting in compatible EIA-standard 2-post and 4-post racks
  • Conventional 0U installation possible with included mounting hardware

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDU3VN10H50 14.5kW 200/208/240V 3-Phase Monitored PDU, 10 ft. cord
  • (42) C13/C14 plug-lock inserts
  • (6) C19/C20 plug-lock inserts
  • Spare mounting buttons
  • (2) Conventional mounting brackets
  • Configuration cable for network interface
  • Button/bracket-mounting hardware
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332195043
PDU TypeMonitored
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details14.5kW (240V), 13.9kW (230V), 13.3kW (220V), 12.6kW (208V), 12.1kW (200V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(42) C13; (6) C19
Output Nominal Voltage200; 208; 240
Overload Protection3 20A circuit breakers, 1 per outlet bank
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service50A 208/240V with Hubbell CS8365C outlet
Maximum Input Amps35
PDU Plug TypeHUBBELL CS8365C 50A
Input Phase3-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3) and output current for each breakered load bank (20A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD DisplayLarge digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Front Panel LEDsSet of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B3) offers information power availability: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip)
SwitchesSet of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.20 x 9.80 x 75.50
Shipping Weight (lbs.)26.50
Unit Dimensions (hwd / in.)70 x 2.17 x 2.86
Unit Weight (lbs.)19.50
ENVIRONMENTAL
Operating Temperature Range32 to 144F (0 to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) CAN60950-1 (Canada), NOM (Mexico), Class A (Emissions), ROHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Power Cords
  Model Number Description
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-003 | Power Cords P005-003 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14LA | Power Cords P005-010-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-6 | Power Cords P036-002-6 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black, 6-Pack
P036-003-15A | Power Cords P036-003-15A C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 3 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P036-006-15A | Power Cords P036-006-15A C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 10 ft., Black
P036-010-15A | Power Cords P036-010-15A C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3J 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.