Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

8.6kW 3-Phase Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), L21-30P, 6ft Cord, 0U Vertical, TAA

Model Number: PDU3MV6L2130


  • Metered 8.6kW 3 Phase 208/120V PDU; 70 in. / 178cm 0U vertical rackmount
  • Reports input current per-phase via built in current meters
  • NEMA L21-30P (3P+N+E) 208V 3 phase input; 6 ft. / 1.8m line cord
  • 48 outlets total; 36 C13 (208V), 6 C19 (208V) & 6 NEMA 5-15/20R (120V)
  • Toolless button-mount installation; cord retention brackets included
  • TAA Compliant
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite 3 phase Metered PDU / Power Distribution Units offer real-time local reporting of current levels in amps via set of 3 built-in digital meters. Enables visual monitoring of PDU current levels to preserve proper loading balance and prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 8.6kW 3 phase 208/120V Metered Power Distribution Unit / PDU
  • Set of 3 built-in current meters continuously report input current per phase
  • Attached NEMA L21-30P 30A (3P+N+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
  • 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 48 total outlets arranged in three breakered single phase output load banks
  • 36 C13 and 6 C19 outlets output 208V
  • 6 NEMA 5-15/20R outlets output 120V
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Metered Rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163875
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacle Details5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
Output Capacity Details8.6kW (208V) total capacity; 13.9A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3); 12A max per C13 outlet; 16A max per 5-20R outlet
Output Receptacles(6) 5-15/20R; (36) C13; (6) C19
Output Nominal Voltage120; 208
Overload Protection3 20A double-pole circuit breakers (1 per output phase)
INPUT
PDU Input Voltage208
Recommended Electrical Service30A 208V with NEMA L21-30R outlet
Maximum Input Amps24
PDU Plug TypeNEMA L21-30P
Input Phase3-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports monitoring of input current per phase (13.8A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; Phase L1-L2 feeds black C13 & C19 outlets; Phase L2-L3 feeds dark-gray C13 & C19 outlets; Phase L3-L1 feeds light-gray C13 & C19 outlets; Phase L1-N feeds black 5-20R outlets; Phase L2-N feeds dark-gray 5-20R outlets; Phase L3-N feeds light-gray 5-20R outlets
Front Panel LCD DisplaySet of 3 digital current meters report input current in amps (L1, L2, L3)
Front Panel LEDsn/a
Switchesn/a
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.00 x 10.00 x 77.30
Shipping Weight (lbs.)19.50
Unit Dimensions (hwd / in.)70 x 2.2 x 1.71
Unit Weight (lbs.)13.90
ENVIRONMENTAL
Operating Temperature Range0 to 50C (32 to 122F)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico), Class A (Emissions), ROHS Compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P036-002 | Power Cords P036-002 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P044-06I | Power Cords P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black
P047-006 | Power Cords P047-006 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.