Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5.7kW 3-Phase Metered PDU, 208/120V Outlets (21 5-15/20R, 6 L6-20R), L21-20P, 6ft Cord, 0U Vertical, TAA

Model Number: PDU3MV6L2120B


  • Metered 5.7kW 3 Phase 208/120V PDU; 70 in. / 178cm 0U vertical rackmount
  • Reports input current per-phase via built in current meters
  • NEMA L21-20P (3P+N+E) 208V 3 phase input; 6 ft. / 1.8m line cord
  • 27 outlets total; 21 5-15/20R (120V), 6 L6-20R (208V)
  • Toolless button-mount installation; cord retention brackets included
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite 3 phase Metered PDU / Power Distribution Units offer real-time local reporting of current levels in amps via set of 3 built-in digital meters. Enables visual monitoring of PDU current levels to preserve proper loading balance and prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 5.7kW 3 phase 208/120V Metered Power Distribution Unit / PDU
  • Set of 3 built-in current meters continuously report input current per phase
  • Attached NEMA L21-20P 20A (3P+N+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
  • 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 27 total outlets arranged in three single phase output load banks
  • 6 NEMA L6-20R outlets output 208V
  • 21 NEMA 5-15/20R outlets output 120V
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Metered Rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332163905
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacle Details5-15/20R outlets provide 120V output; L6-20R outlets provide 208V output
Output Capacity Details5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Output Receptacles(21) 5-15/20R; (6) L6-20R
Output Nominal Voltage120; 208
Overload Protectionn/a
INPUT
PDU Input Voltage208
Recommended Electrical Service20A 208V with NEMA L21-20R outlet
Maximum Input Amps16
PDU Plug TypeNEMA L21-20P
Input Phase3-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring current for each input phase (9.2A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-L2 feeds 2 L6-20R outlets; L2-L3 feeds 2 L6-20R outlets; L3-L1 feeds 2 L6-20R outlets; L1-N feeds black 5-20R outlets, Phase L2-N feeds dark-gray 5-20R outlets, Phase L3-N feeds light-gray 5-20R outlets
Front Panel LCD DisplaySet of 3 digital current meters report input current per phase
Front Panel LEDsn/a
Switchesn/a
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.20 x 6.70 x 76.50
Shipping Weight (lbs.)14.50
Unit Dimensions (hwd / in.)70 x 2.2 x 1.71
Unit Weight (lbs.)12.6
ENVIRONMENTAL
Operating Temperature Range0 to 50C (32 to 122F)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico), Class A (Emissions), ROHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.