Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
3-Outlet Power Strip - French Type E Outlets, 220-250V AC, 16A, 1.5 m Cord, Type E Plug, White
- 3 French Type E outlets distribute power to appliances, tools and other electronics
- Right-angle Type E plug permits connection in confined or hard-to-reach spaces
- 24 cm plastic housing designed to withstand the rigors of everyday use
- Rear keyhole slots enable mounting to desk or workbench for easy access to outlets
- 16A circuit breaker shuts down all outlets for safety in case of overload
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS3F15
Have a Question?
Features
Typical Applications
- Distribute power to computer equipment and other devices in an office, workbench, retail or telecom environment
- Mount a power strip to the edge of a desk or workbench for easy access to outlets
Package Includes
- PS3F15 3-Outlet Power Strip, French Type E Outlets, White
Specifications
OVERVIEW
UPC Code | 037332251541 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | French |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (3) French/Belgian |
Circuit Breaker (amps) | 13 |
Overload Protection | combo switch/circuit breaker |
Outlet Orientation | right-angled |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position power switch |
SURGE / NOISE SUPPRESSION
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Antimicrobial Coating | No |
Color (AC Line Cord) | White |
Housing Color | White |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 9.60 x 2.90 x 2.00 |
Shipping Weight (lbs.) | 0.75 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Approvals | CE, RoHS AND REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.