Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PS3G15
This Model has been retired and has not been replaced. More information for the PS3G15 is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332251619 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-240 |
Input Plug Type | German |
Input Cord Length (ft.) | 4.9 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (3) Schuko Type F |
Circuit Breaker (amps) | 16 |
Overload Protection | Combo power switch and circuit breaker |
Outlet Orientation | Right-angled |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Switches | Two position power switch |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Material of Construction | Plastic |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | Yes |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 9.80 x 2.90 x 2.00 |
Shipping Weight (lbs.) | 0.75 |
Unit Dimensions (hwd / in.) | 9.800 x 2.800 x 2.000 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images