SmartOnline S3MT-Series 3-Phase 30kVA Input (480V to 208V)/Output (208V to 480V) Isolation Transformers
Part Number: S3MT-30KWR480V
Enclosure with step-down and step-up transformers offers line isolation and protection to the connected 3-phase UPS and its load.
- Dual 30kVA/kW 480V transformers for government, healthcare and corporate settings
- Up to 97.5% efficiency with a quiet acoustic profile less than 65 dBA
- Resettable protection relay/switch and red alarm indicators warn against overheating
- Rugged stainless steel housing with compact footprint comes ready for installation
- Compatible with select 20–30kVA/kW Tripp Lite S3M-Series 208V 3-phase UPS systems
- 2-year limited warranty
Features
Get Complete Step-Down/Step-Up and Isolation Protection
Tripp Lite’s S3MT-30KWR480V includes two transformers in a single cabinet: a 480V (Delta) to 208V (Wye) input isolation step-down transformer and a 208V (Wye) to 480V (Wye) output auto step-up transformer. It isolates the UPS and connected components from line surges and spikes caused by utility power disruptions that can damage equipment or corrupt data. The dual transformers are ideal for 4-wire (3Ph+N+PE) loads in government, manufacturing, healthcare and corporate settings with 480V electrical mains and 480V IT loads.
Performs with High Efficiency up to 97.5%
Not only is the S3MT-30KWR480V wrap-around transformer very efficient, with up to 97.5 percent efficiency, but it is also very quiet with a noise profile less than 65 dBA. Built-in circuit breakers on both transformers help prevent dangerous power overloads. Four ball-bearing cooling fans help prevent overheating. An overheat-sensing relay and switch combine with red alarm indicators to provide over-temperature warning and overheating protection.
Small Footprint for Quick Installation in a Compact Space
The compact footprint enables installation of the S3MT-30KWR480V with minimal space. The rugged stainless steel housing ships ready for immediate tower installation with a compatible 20–30kVA/kW Tripp Lite S3M-Series 3-phase UPS system.
System Requirements
- 20–30kVA/kW Tripp Lite S3M-Series 208V 3-phase UPS system
- Not compatible with SUT20K or SUT30K
Package Includes
- S3MT-30KWR480V 3-Phase 30kVA Input/Output Isolation Transformers
- (4) Bottom skirts
- (24) Screws
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332253194 |
Efficiency | 96.5% @ 100% load |
Nominal Voltage / Frequency | Input transfomers (T-in) 480V / Output transformer (T-out) 208V, 3-PH / 60Hz |
VA / Watt Capacity | 30000 |
Transformer Type | Dry type, Input step-down isolation transformer and Output step-up Auto Transformer |
INPUT
Nominal Input Voltage(s) Supported | 480V 3-PH Delta |
UPS Input Connection Type | Hardwire |
Input Phase | 3-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 30000 |
Output Capacity (kVA) | 30 |
Nominal Output Voltage(s) Supported | 480V 3-PH Wye |
Output Receptacles | Hardwire |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | 4 x BALL BEARING, 120MM (576 TOTAL CFM) |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 70.90 x 27.60 x 37.80 |
Unit Dimensions (hwd / in.) | 63 x 23.6 x 33.5 |
Unit Weight (lbs.) | 961 |
ENVIRONMENTAL
Heat Dissipation (BTU/Hr) @ Full Load | 9829 |
INPUT TRANSFORMER
Input Voltage | 480V 3-PH Delta |
Input Voltage Range | (-45%, +25%) for 40% load (-20%, +25%) for 100% load |
Input Amp(s) | 51 A |
AC Input Configuration | Delta |
AC Input Frequency | 50/60 |
Frequency Range | 40/70Hz |
Voltage Selection | NONE |
Input Inrush Current | 450 A |
VA Rating | 30K |
Input Number of Phases | 3PH |
AC Output Voltage (V) | 120/208V 3-PH Wye |
AC Output Amps | 113 A |
Output Number of Phases | 3PH + N |
AC Output Configuration | WYE |
Output Isolation | Yes |
Output Breaker Rating | 125 A |
Connection Type | COPPER BAR |
LED Warning Light Functions | The over-temperature warning LED light will turn ON when the output/secondary of the Input transformer reaches 160°C ±5°C and will turn OFF wthen the corresponding transfomer cools down to 125°C ±5°C |
Over Temperature Reset | The transformers include an over-temperature protection relay and thermal switch on the secondary sides of the input (T-in) transformer and on the primary side of the output (T-out) transformer to protect the transformer from overheating. Thermal switches on input and output transformers will open the corresponding transformer breaker if either of the transformer reaches 155°C/311°F to 165°C/329°F. Once the transformer cools down to 120°C/248°F to 130°C/266°F, the corresponding warning LED light will turn OFF, and the corresponding transformer breaker maybe closed to restart operation. |
Efficiency @ Half Load | 97.50% |
Efficiency @ Full Load | 0.952 |
Heat Dissipation (BTU/Hr) @ Full Load | 9829 |
Audible Noise (dBA @ 1m) | 65dB max |
OUTPUT TRANSFORMER
Input Voltage | 120/208V 3-PH Wye |
Input Voltage Range | (-45%,+25%)for 40 % load (-20%,+25%)for 100 % load |
Input Amp(s) | 87 A |
AC Input Configuration | WYE |
AC Input Frequency | 50/60 HZ |
Frequency Range | 40-70HZ |
Input Inrush Current | 1010 A |
Input Number of Phases | 3PH+N |
VA Rating | 30K |
AC Output Voltage (V) | 480V 3-PH Wye |
AC Output Amps | 36 A |
Output Number of Phases | 3PH+N |
AC Output Configuration | WYE |
Output Isolation | No |
Output Breaker Rating | 125 A |
Connection Type | COPPER BAR |
LED Warning Light Functions | The over-temperature warning LED light will turn ON when the input/primary of the Output transformer reaches 160°C ±5°C and will turn OFF wthen the corresponding transfomer cools down to 125°C ±5°C |
Over Temperature Reset | The transformers include an over-temperature protection relay and thermal switch on the secondary sides of the input (T-in) transformer and on the primary side of the output (T-out) transformer to protect the transformer from overheating. Thermal switches on input and output transformers will open the corresponding transformer breaker if either of the transformer reaches 155°C/311°F to 165°C/329°F. Once the transformer cools down to 120°C/248°F to 130°C/266°F, the corresponding warning LED light will turn OFF, and the corresponding transformer breaker maybe closed to restart operation. |
Efficiency @ Half Load | 97.50% |
Efficiency @ Full Load | 95.2% |
Heat Dissipation (BTU/Hr) @ Full Load | 9829 |
Audible Noise (dBA @ 1m) | 65dB max |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images