Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Phase 208V 50kVA UPS + 60kVA Input Isolation Transformer Kit - 480V Delta to 208V Wye, External Batteries Required

Part Number:  S3M50K-60K4T

Combines an input transformer with a UPS to provide 480V to 208V step-down and isolation protection and clean, reliable backup power to support connected loads.

  • Recommended for government, manufacturing, healthcare and corporate settings
  • ENERGY STAR 2.0-certified UPS efficiency up to 98% helps reduce utility/cooling costs
  • Unity output power factor (1.0) allows support of more equipment without overloading
  • Optional WEBCARDLXMINI network card allows cost-effective remote management 24/7
  • Rugged steel housings with compact footprint come ready for installation
  • 2-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

50kVA 3-Phase UPS System and 60kVA Input Transformer Combined into One Kit
This SmartOnline® kit for 208V IT loads combines Tripp Lite’s S3M50K 208/220/120/127V Double-Conversion UPS system and S3MT-60K480V Input Isolation Transformer into one convenient package. The input transformer connects to the UPS system’s input to provide 3-phase voltage step-down and isolation from 480V (Delta) to 208V (Wye). That clean, reliable 208V backup power passes through the UPS system to support your critical loads. The S3M50K-60K4T combo kit is ideally suited for vital applications in banking, education, healthcare, government and manufacturing sectors.

Battery Backup and VFI Operation Protect Critical Loads
The IGBT UPS supports the continuous availability of your most important operational and IT equipment loads through all power conditions, providing a compact backup power platform that’s easy to manage and inexpensive to operate. Sophisticated voltage- and frequency-independent (VFI) operation and advanced IGBT rectifier technology with DSP control deliver reliable output power quality.

Complete Step-Down and Isolation Protection That Prevents Power Disruption
The input transformer offers line isolation and protection to the UPS system and its load. It isolates the UPS and connected components from line surges and spikes caused by utility power disruptions that can damage equipment or corrupt data.

Best-in-Class Footprint for Easy Integration into Your Network Application
The compact design lets you install the steel housings in spaces that would otherwise have required expensive retrofitting. By achieving their condensed size without compromising runtime, reliability or functionality, this combination UPS/transformer kit is recommended for data centers, colocation facilities and edge computing environments that require high efficiency, high performance and clean, reliable power protection, while preserving as much space as possible for revenue-generating server racks.

Efficient UPS Operation and Design Reduces Cost of Ownership
The UPS features ENERGY STAR 2.0-certified technology that provides high operational efficiency to save on utility and cooling costs, as well as protect the environment. It achieves 94% efficiency in double-conversion mode and up to 98% in ECO mode, reducing your power and cooling costs. Unity output power factor (1.0) lets you support more equipment. A low THDi (<3%) improves generator compatibility. A low THDv (≤2%) and active power factor correction with DSP control improve output performance.

Transformer Performs with High Efficiency up to 97.5%
Not only does the input transformer offer up to 97.5 percent efficiency, it also is very quiet with a noise profile less than 65 dBA. A built-in circuit breaker on the output side helps prevent dangerous power overloads. Four ball-bearing cooling fans help prevent overheating. An overheat-sensing relay and switch combine with a red LED indicator to provide over-temperature warning and overheating protection.

External Batteries Supply Reliable Backup with Expandable Runtime Options
The S3M50K uses external battery cabinets, including BP240V40L, BP240V65/65L and BP240V100/100L (sold separately), to provide backup support in case of a power failure. These cabinets are available with or without internal batteries. No internal batteries are included with the S3M50K. A one-touch cold-start button powers up the UPS with battery power only.

Remote Network Monitoring and Control Available 24 Hours a Day
The optional Java-free WEBCARDLXMINI network management card (sold separately) enables remote UPS management through embedded HTML5 web, SSH/telnet and SNMP interfaces, as well as integration with a wide range of network management systems and DCIM platforms. WEBCARDLXMINI also supports EnviroSense2 modules (sold separately), which monitor temperature, humidity and other environmental factors.

Component Summary

  • S3M50K 3-Phase 208/220/120/127V 50kVA/kW Double-Conversion UPS
  • S3MT-60K480V 3-Phase 60kVA Input Isolation Transformer
  • Parallel UPS cable
  • USB cable
  • RS-232 cable
  • Owner’s manuals
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253262
Transformer TypeInput Step Down
UPS TypeOn-Line
INPUT
Nominal Input Voltage(s) Supported480V 3-PH Delta
UPS Input Connection TypeHardwire
Input Phase3-Phase
OUTPUT
Output Volt Amp Capacity (VA)50000
Output Capacity (kVA)50
Nominal Output Voltage(s) Supported120/208V 3-PH Wye
PHYSICAL
Primary Form FactorTower
STANDARDS & COMPLIANCE
Product CertificationsUL 1778
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Questions & Answers

Components List

3-Phase UPS Systems

  Model Number Description
3-Phase 208/220/120/127V 50kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required S3M50K S3M50K 3-Phase 208/220/120/127V 50kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required
SmartOnline S3MT-Series 3-Phase 60kVA Input Isolation Transformer, Delta 480V to 208V Wye, TAA S3MT-60K480V S3MT-60K480V SmartOnline S3MT-Series 3-Phase 60kVA Input Isolation Transformer, Delta 480V to 208V Wye, TAA

UPS Accessories

  Model Number Description
3-Breaker Maintenance Bypass Panel for 60kVA UPS S3M50K, S3M60K, SV60K and SU60K SU60KMBPK SU60KMBPK 3-Breaker Maintenance Bypass Panel for 60kVA UPS S3M50K, S3M60K, SV60K and SU60K

Management Hardware

  Model Number Description
WEBCARDLXMINI Network Card for Select Tripp Lite UPS Systems WEBCARDLXMINI WEBCARDLXMINI WEBCARDLXMINI Network Card for Select Tripp Lite UPS Systems

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services

Commissioning Services

Part Number Description
W09-BW1-247 Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA
W09-BW1-247-1B Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA
W09-EW1-247 Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA - Premium
W09-EW1-247-1B Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet USA - Premium

Annual Service Agreements

Part Number Description
W09-SCBAS1 Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA
W09-SCBAS1-1B Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA
W09-SCENH1 Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA - Premium
W09-SCENH1-1B Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA - Premium
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.