3-Phase 208/220/120/127V 100kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required
- Best-in-class footprint saves space in server rooms, colocations and small data centers for revenue-generating equipment
- ENERGY STAR 2.0-certified efficiency up to 98% ECO and up to 94% Online Mode helps reduce utility and cooling costs
- Unity output power factor (1.0) allows support of more equipment without overloading
- Optional WEBCARDLX network card allows cost-effective remote management 24/7
- Parallel capability provides increased capacity and redundancy up to 6 units
- 2-year limited warranty
S3M100K New
Have a Question?
Features
Battery Backup and VFI Operation Protect Critical Loads
The SmartOnline® S3M100K IGBT UPS supports the continuous availability of your most important operational and IT equipment loads through all power conditions, providing a compact backup power platform that’s easy to manage and inexpensive to operate. Sophisticated voltage- and frequency-independent (VFI) operation and advanced IGBT rectifier technology with DSP control deliver reliable output power quality. Providing up to 100kVA/kW of clean, continuous power, this 3-phase UPS system is ideally suited for critical applications in banking, education, healthcare, government and manufacturing sectors.
Best-in-Class Footprint for Easy Integration into Your Network Application
The UPS market’s smallest footprint for 3-phase 208V systems lets you install the S3M100K in spaces that would otherwise have required expensive retrofitting. By achieving its compact size without compromising runtime, reliability or functionality, the S3M100K is recommended for data centers, colocation facilities and edge computing environments that require high efficiency, high performance and clean, reliable power protection, while preserving as much space as possible for revenue-generating server racks.
Efficient Operation and Design Reduces Cost of Ownership
ENERGY STAR 2.0-certified technology provides high operational efficiency to save on utility and cooling costs, as well as protect the environment. This UPS achieves up to 94% efficiency in double-conversion mode and up to 98% in ECO mode, reducing your power and cooling costs. Unity output power factor (1.0) lets you support more equipment. A low THDi (<3%) improves generator compatibility. A low THDv (≤2%) and active power factor correction with DSP control improve output performance. The hardware and firmware platform design reduces the number of unique boards, improving mean time to repair (MTTR) and resulting in reduced downtime. Automatic and maintenance bypass transfer UPS load to utility power during faults, overloads and maintenance, which also avoids costly system downtime.
External Batteries Supply Reliable Backup with Expandable Runtime Options
The S3M100K uses external battery cabinets, including BP240V65L and BP240V100L (sold separately), to provide backup support in case of a power failure. These cabinets are available with or without internal batteries. No internal batteries are included with the S3M100K. A one-touch cold-start button powers up the UPS with battery power only.
Intuitive LCD Interface Delivers Important Performance Information at a Glance
The large five-inch touchscreen LCD panel displays critical operating conditions and diagnostic data, including battery and load status. Four LEDs provide information about AC, bypass, battery and fault status.
Remote Network Monitoring and Control Available 24 Hours a Day
The optional Java-free WEBCARDLX network management card (sold separately) enables remote management through embedded HTML5 web, SSH/telnet and SNMP interfaces, as well as integration with a wide range of network management systems and DCIM platforms. WEBCARDLX also supports EnviroSense2 (sold separately), which monitors temperature, humidity and other environmental factors. Three MODBUS ports (RS-485, USB, RS-232) may also be used to monitor and manage the UPS. A Remote Emergency Power Off (REPO) port allows shutdown from a safe distance during emergencies.
Parallel Capability Provides Additional Capacity
Connect up to six S3M100K units in parallel using separate/shared battery cabinets for 600kVA maximum capacity or N+N fault tolerance redundancy.
Typical Applications
- Fit 100kVA/kW UPS in best-in-class footprint to save space for revenue-generating equipment
- Back up critical IT equipment and data in network, telecom, financial and light industrial applications
- Maintain server-room operations during all power conditions, including short blackouts
Package Includes
- S3M100K 3-Phase 208/220/120/127V 100kVA/kW Double-Conversion UPS
- RS-232 Cable (Male/Female), 5 ft. (1.5 m)
- Parallel Cable (Male/Female), 5 ft. (1.5 m)
- USB Cable, 5 ft. (1.5 m)
- Dry Contact Connector (Green)
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332247902 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 374.3 (166VAC) / 353.9 (176VAC) |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 400A 3 pole magnetic breaker |
Input Phase | 3-Phase |
Power Factor (Input) | >0.99 (maximum resistive load) |
THDi | <3% (100% resistive load) |
OUTPUT
Output Volt Amp Capacity (VA) | 100000 |
Output kVA Capacity (kVA) | 100 |
Output Watt Capacity (Watts) | 100000 |
Output kW Capacity (kW) | 100 |
Output Capacity Details | Supports parallel connection of up to 6 S3M100K systems for 600kVA max capacity or N+N fault tolerance redundancy; Supports up to 100% load continuously, 110% load for 60 minutes, 125% load for up to 10 minutes, 150% load for up to 1 minute and over 150% transfers to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass |
Power Factor | 1.0 |
Crest Factor | 3:1 |
Nominal Voltage Details | Factory default output voltage is 120/208V; Less than 3% THDi (full load resistive); Less than 0.2V Max DC Offset; Less than ±1° Max Phase Angle Deviation; Less than ± 3% Max Voltage Unbalance Deviation |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Auto-selectable frequency configuration |
Output Voltage Regulation (Line Mode) | ±1% |
Output Voltage Regulation (Economy Line Mode) | ±10% |
Output Voltage Regulation (Battery Mode) | ±1% |
Output Circuit Breakers | 400A 3 pole magnetic breaker |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Output Receptacles | Hardwire |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | Depends on the external battery cabinet model attached |
Half Load Runtime (min.) | Depends on the external battery cabinet model attached |
Expandable Battery Runtime | Supports extended runtime with optional external battery packs |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack cabling supplied by contractor or installer |
External Battery Pack Compatibility | BP240V100L ; BP240V100L -NIB; BP240V65L ; BP240V65L -NIB |
DC System Voltage (VDC) | ±120 VDC |
Battery Recharge Rate (Included Batteries) | Depends on the battery pack model |
Typical Battery Lifespan | Life span depends on ambient temperature and battery maintenance |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains ±1% output voltage regulation |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages up to 275 VAC |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125Vac |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Large touchscreen color LCD display (5in/ 12.7cm) enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has seven sub-screens: HOME, STATUS, ALARM, SETTING, MAINT, COMMON and ABOUT. Each of these screens is intuitive and comprehensive providing specifics from voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips. LCD supports English, Spanish and French. |
Switches | POWER button turns UPS system on and off; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output, and Cold Start Button turns UPS on with batteries in battery mode. |
Alarm Cancel Operation | Alarm can be silenced in sub-screen ALARM by muting the buzzer. |
Audible Alarm | Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | Four LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 850 |
Primary UPS Height (mm) | 1,600 |
Primary UPS Width (mm) | 600 |
Shipping Dimensions (hwd / in.) | 70.31 x 28.15 x 37.99 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 62.99 x 23.62 x 33.46 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +32 to +95 degrees Fahrenheit / 0 to +35 degrees Celsius (with batteries installed) +5 to +140 degrees Fahrenheit / -15 to +60 degrees Celsius (without batteries) |
Relative Humidity | Up to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 24915 |
AC Economy Mode BTU / Hr. (Full Load) | 7509 |
AC Mode Efficiency Rating (100% Load) | 93% |
AC Economy Mode Efficiency Rating (100% Load) | 98.5% |
Operating Elevation (ft.) | 0 to 3280 feet, but derates 1% per 328 ft above 3280 ft |
Audible Noise | Less than 75.6 dBA at 1m |
Operating Elevation (m) | 0 to 1000m, but derates 1% per 100 m above 1000 m |
COMMUNICATIONS
Network Management Cards | WEBCARDLX |
Network Monitoring Port Description | Additional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Mode Source, Battery Test Failure and Low Battery conditions |
PowerAlert Software | Available via free download from www.tripplite.com/poweralert |
Communications Cable | DB9 (RS-232) cabling included USB Cable included Paralleling UPS Cable |
Communications Interface | DB9 Serial; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB; USB-B |
LINE / BATTERY TRANSFER
Transfer Time | Online mode: No transfer time (0 ms.); (AC to battery, and Inverter to Bypass, 0 ms) |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions down to 125VAC (100% load). Below this point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 275VAC. Above this point, output is maintained utilizing reserve battery power |
SPECIAL FEATURES
Grounding Lug | Yes |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-Start dedicated button on the back of the UPS |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Manual bypass switch; On-Line/Double-Conversion; On-Line (VFI) Operation; Pure sine wave output; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to RETIE (Colombia); Tested to UL1778 (USA) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP240V100L | ±120VDC External Battery Cabinet for Select 50-100K S3M-Series 3-Phase UPS - 40x 100Ah VRLA (AGM) Batteries |
![]() |
BP240V65L | ±120VDC External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS - 40x 65Ah VRLA (AGM) Batteries |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
SU120KMBPK | UPS Maintenance Bypass Panel for Tripp Lite SV100KL and SV120KL 3-Phase UPS Systems - 3 Breakers |
![]() |
SUDC208V84P | 20-160kVA 3-Phase Power Distribution Center |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLXMINI | WEBCARDLXMINI Web Management Accessory Card for Select Tripp Lite UPS Systems |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
![]() |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Services
Commissioning Services
Part Number | Description |
---|---|
W09-BW1-247 | Commissioning for SV or S3M 3-Phase UPS and Primary Battery in USA |
W09-BW1-247-1B | Commissioning for SV or S3M 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W09-EW1-247 | Commissioning for SV or S3M 3-Phase UPS and Primary Battery in USA - Premium |
W09-EW1-247-1B | Commissioning for SV or S3M 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet USA - Premium |
Annual Service Agreements
Part Number | Description |
---|---|
W09-SCBAS1 | Annual Service Agreement for SV or S3M 3-Phase UPS and Primary Battery in USA |
W09-SCBAS1-1B | Annual Service Agreement for SV or S3M 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA |
W09-SCENH1 | Annual Service Agreement for SV or S3M 3-Phase UPS and Primary Battery in USA - Premium |
Documents & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.