3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID
- Switch source devices using buttons or included remote control
- Switches to next port when current device is powered off
- Supports UHD video resolutions up to 4K @ 30 Hz as specified by HDMI 1.4
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
- No software, drivers or external power supply required
- 3-year limited warranty
Overview
Features
- Switch between source devices via pushbuttons on unit or included remote control
- Ideal for home audio/video applications, presentations and digital signage
- Included IR extender receiver lets you control devices from a distance using the remote
- Automatically switches to next available device when currently used device is powered off
- Supports Ultra High Definition (UHD) video resolutions up to 4K @ 30 Hz (3840 x 2160)
- Supports 48-bit True Color (16 bits per channel)
- Supports DTS-HD, Dolby True-HD and 7.1-channel surround sound audio
- Compatible with 3D, HDCP 1.4 and EDID
- Supports all HDMI 1.4 specifications and capabilities
- Plug and play right from the box with no software, drivers or external power supply needed (Note: Most HDMI sources will power switch. In the rare instance where additional power is required, see the manual for adapter specifications)
Specifications
OVERVIEW
UPC Code | 037332189233 |
Technology | HDMI; IR |
VIDEO
Max Supported Video Resolution | 4K @ 30Hz (3840 x 2160) |
Max Supported Color Depth | 48-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound |
INPUT
Bus Powered | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (1, 2, 3) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 5.30 x 2.70 x 1.00 |
Shipping Weight (lbs.) | 0.26 |
Unit Dimensions (hwd / in.) | 0.7 x 3.2 x 2.3 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 °F (0 to 45 °C) |
Storage Temperature Range | 14 to 176 °F (-10 to 80 °C) |
BTUs | 3.4 BTU/Hr |
Power Consumption (Watts) | 1 |
Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Ports | 3 |
Side A - Connector 1 | (3) HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Port Selection | Pushbutton |
HDMI Specification | 1.4 |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B119003UHDMN model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-006-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.