Model Number: B095-003-1E-M

3-Port IP Serial Console/Terminal Server Built-in Modem for Out-of-Band Access

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B0950031EM-FRONT-L.jpg

 
  • (x3) RS-232 Serial Console Ports
  • Internal Modem for Out-of-Band Access
  • Network UPS Tools for UPS Monitoring and management
  • Powerman for PDU and RPC management
  • Secure Web Management ( HTTPS)
  • Internal Temperature Sensor
  • Supports 3G cellular out-of-band access
  • Features 2GB Internal USB Flash
  • Configured to use standard Cat5e/6 patch cable when connecting to Cisco devices
  • Validated to meet FIPS 140-2 standards
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Made in the USA
$53399

2037069

$61199

B095-003-1E-M

$82799

03055741

$54199

8060730

$57442

11435413

$51209

B003ELFVIS

$51199

33-994-017

$48986

TRP918E

$55099

A8617696

$54199

8060730


Overview

Tripp Lite's B095-003-1E-M is the perfect solution for In-Band and Out-of-Band management of equipment located in remote branch offices, equipment closets on multiple floors, etc. Remote branch offices typically lack on-site IT staff to handle common IT functions such as server administration, Firewall maintenance, and UPS management. In the event of an outage, expensive third party contractors will need to be outsourced on short notice. Third party support is costly and introduces security issues when allowing contractors access to corporate data and private customer information. Travel to the remote site by corporate personnel is costly and time consuming as well. Tripp Lite Serial Console Servers allow network administrators secure access to all remote devices from anywhere in the world.

In-Band solutions utilize operational network interfaces for communicating to remote sites. When remote sites experience network outages, the only access available is Out-Of-Band solutions. Out-Of-Band connectivity is a seemless, automatic fail-over to the B095-003-1E-M internal modem. 3G cellular out-of-band access is supported. The USB port on the console server is compatible with the Pantech ULM290 VZW and the following Sierra Wireless USB modems; Compass 888, USB 598, USB 598U, USB 312U, USB 308, and U313. Tripp Lite branch office solutions provides a single interface to swiftly and efficiently manage your IT infrastructure.

Tripp Lite Serial Console Servers are equipped with the most advanced security features available. Our solution utilizes flexible authentication methods that will query directory servers such as LDAP, Radius, TACACS+ and still retains a local user list for Out-Of-Band channels. We employ advanced encryption modes and detailed device logs to ensure your remote site is protected. Made in the USA. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • 3 - RS-232 Serial Console Ports
  • Configured to use standard Cat5e/6 patch cable when connecting to Cisco devices
  • Tripp Lite's console servers all use an embedded FIPS 140-2 OpenSSL cryptographic module that has been validated to meet the FIPS 140-2 standards and has received Certificate #1050.
  • When using SSH, HTTPS or SDT Connector to connect to any service on the console server while running in FIPS mode, they will be utilizing the embedded FIPS compliant module. In order to connect using any of the protocols, you must use a cryptographic algorithm that is FIPS approved or it will fail.
  • Supports 3G cellular out-of-band access. The USB port on the console server is compatible with the Pantech ULM290 VZW and the following Sierra Wireless USB modems; Compass 888, USB 598, USB 598U, USB 312U, USB 308, and U313.
    Internal Modem for Out-of-Band Access
  • Network UPS Tools for UPS Monitoring and management
  • Powerman for PDU and RPC management
  • Features 2GB Internal USB Flash
  • Secure Shell (SSH V2 and V3)
  • IPsec VPN support
  • TACACS+ , RADIUS, LDAP and Kerberos authentication
  • PAP/CHAP authentication (dial up)
  • Local authentication
  • System event syslog
  • SSH port and IP forwarding support
  • IP packet filtering
  • Break over SSH support
  • Port triggers with SMNP and email alerts for all tunnel traffic
  • Offline data logging (Syslog, NFS, CIFS)
  • Online data buffering and logging
  • Multiple users per port (with port sniffing)
  • Telnet/SSH/Raw TCP connect
  • RFC 2217 - Port Redirection
  • Integrated AJAX serial console and system terminal via web interface
  • Native IPMI 1.5 and 2.0 (RMCP/RMCP+) support for BMC and service processor access and control
  • Service processor access (IPMI, ILO, LOM and more)
  • Access to KVM built in to service processors (DRAC, RSA)
  • Limit user access by LAN device and SDT service for that device
  • Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers)
  • Embedded DHCP server for management of LAN devices
  • Command Line interface (Linux Shell)
  • Nagios distributed monitoring
  • Internal temperature sensor
  • Digital I/O ports for external smoke, fire, vibration, water detection and door contact sensors
  • Linux with source code access
  • Constructed of heavy-duty steel housing

Package Includes

  • B095-003-1E-M Console Server Unit
  • 2 - UTP Cat5e Cables
  • 2 - DB9F / RJ45 Adapters ( 1 Straight Through Wired, 1 Crossover )
  • Quick Start Guide and CD-ROM
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.3A)
TAA compliant
RoHS compliant
2011 InfoComm SCN Installation Products Award Finalist
console server hands on demo

Specifications

OVERVIEW
AC Adapter Input: 100-240V, 50/60Hz, 0.3A
INPUT
Maximum Input Amps 0.3
PHYSICAL
Unit Dimensions (hwd / in.) 1 1/8" x 3.5" x 4"
Color Black
ENVIRONMENTAL
Operating Temperature Range 5C to 50C (41F to122F)
Storage Temperature Range -30C to +60C (-20F to +140F)
Relative Humidity 5% to 90%
BTUs 120V: 21 BTU per hour
Power Consumption (Watts) 120V: 6 Watts
COMMUNICATIONS
IP Remote Access Yes
CONNECTIONS
Ports 3
Local Console Ports - Port 3 1 x USB A Port
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

Accessories

B090-A9F
B090-A9F

Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)

More... Prices
B090-A9F-X
B090-A9F-X

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

More... Prices
B090-A9M
B090-A9M

Modular Serial Adapter (DB9 M to RJ45 F)

More... Prices
N001-005-BK
N001-005-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.

More... Prices
N001-007-BK
N001-007-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 7-ft.

More... Prices
N001-010-BK
N001-010-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 10-ft.

More... Prices
N001-014-BK
N001-014-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 14-ft.

More... Prices
N001-025-BK
N001-025-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 25-ft.

More... Prices
N201-005-BK
N201-005-BK

Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.

More... Prices
N201-007-BK
N201-007-BK

Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 7-ft.

More... Prices
N201-010-BK
N201-010-BK

Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 10-ft.

More... Prices
N201-014-BK
N201-014-BK

Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 14-ft.

More... Prices
N201-025-BK
N201-025-BK

Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 25-ft.

More... Prices
B090-A9F
B090-A9F

Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)

More... Prices
B090-A9F-X
B090-A9F-X

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

More... Prices
B090-A9M
B090-A9M

Modular Serial Adapter (DB9 M to RJ45 F)

More... Prices

Similar Products

Extended Warranties

WEXT1G
WEXT1G

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2G
WEXT2G

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3G
WEXT3G

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Find more products by tag:


Clear List