Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3-Port Console Server with USB Port - Built-In Modem, GbE NIC, 2 Gb Flash, Desktop, TAA


IP terminal server lets you securely monitor, access and control switches, firewalls and other devices in your data center.
  • Manage routers, UPS systems and other serial-based equipment from anywhere 24/7
  • Validated to meet FIPS 140-2 standards to ensure utmost protection of private data
  • Advanced authentication with LDAP, RADIUS, TACACS+ and Kerberos servers
  • Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
  • USB port connects to PDUs and UPS systems with remote management abilities
  • 4-year limited warranty

View Full Product Details

Tripp Lite Part Number

B095-003-1E-M

Have a Question?
Contact Us

Features

3-Port IP Console Server Accesses Your Serial and Network Devices from Anywhere 24/7
The B095-003-1E-M provides secure in-band (primary network) and out-of-band (alternate channel) remote access to serial- and network-connected routers, servers, network switches, firewalls, UPS systems, PDUs and other devices. You can use it in a wide variety of locations, including data centers, wiring closets, branch offices, point-of-sale and other remote sites where quick resolution of network issues is imperative.
Simple and Flexible Accessibility
Three RJ45 ports are configured to use standard Cat5e/6 patch cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. Two Gb of internal USB flash memory can be used for log storage and file storage.
Built-In Modem for Out-of-Band Access
A serial data/fax modem enables out-of-band (alternate channel) access when remote sites experience a network outage. You can dial into the console from anywhere at any time, eliminating the costly need for additional USB modems that can be accidentally disconnected or have compatibility issues.
Router/Gateway
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
This IP serial server supports the following security features and standards: FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #1050.
PowerMan PDU and UPS Support
This IP terminal server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for Tripp Lite and other power products, so you can remotely manage power to your connected equipment.
USB Port
A USB 2.0 port allows connection to newer devices with USB console ports, such as Tripp Lite’s wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.
Compact Design for Convenient Desktop Installation
The heavy-duty steel housing comes with an external power supply, including a NEMA 1-15P plug and three international plug adapters (Europe, U.K., Australia).
TAA-Compliant for GSA Schedule Purchases
The B095-003-1E-M is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Securely access and control servers, routers, KVM switches and other serial-connected devices in your data center 24/7
  • Manage diverse server and device platforms using a network connection
  • Oversee IT infrastructure remotely via network connection
  • Troubleshoot equipment issues without spending time/money traveling to remote locations

Package Includes

  • B095-003-1E-M 3-Port IP Serial Server with USB
  • (2) Cat5 UTP patch cables
  • DB9 to RJ45 straight connector
  • DB9 to RJ45 crossover connector
  • External power supply w/NEMA 1-15P plug (Input: 100–240V, 47/63 Hz, 0.4A; Output: 12V 1.25A)
  • (3) International plug adapters (Europe, U.K., Australia)
  • CD with owner’s manual
  • Quick Start Guide
TAA compliant RoHS compliant
2011 InfoComm SCN Installation Products Award Finalist

Specifications

OVERVIEW
UPC Code037332154958
INPUT
Maximum Input Amps0.3
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 47/63Hz / 0.4A
External Power Supply Output Specs (V / A)12V / 1.25A
External Power Supply Cord Length (ft.)6.0
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
PHYSICAL
ColorBlack
RackmountableYes
Shipping Dimensions (hwd / in.)2.80 x 6.60 x 11.50
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)1.1 x 4 x 3.5
Unit Weight (lbs.)0.75
ENVIRONMENTAL
Operating Temperature Range41 to 122 F (5 to 50 C)
Storage Temperature Range-22 to 140 F (-30 to 60 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  120V: 21 BTU/hr
Power Consumption (Watts)120V: 6 Watts
COMMUNICATIONS
IP Remote Access  Yes
Network Speed10/100 Mbps
CONNECTIONS
Ports3
Side A - Connector 1USB A (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3RJ11 (FEMALE)
Side B - Connector 1(3) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Port SelectionGUI
Driver RequiredNo
Authentication SupportedLDAP; RADIUS; TACACS
TechnologyModem; Serial (RS232)
REMOTE ACCESS
Modem PortYes
CERTIFICATIONS
CertificationsTested to CE, UL 1950, TUV, C-Tick, RoHS compliant, Security features to support PCI DSS 3.2 compliance, NERC CIP standards, FIPS 140-2 validated module Certificate #2473
WARRANTY
Product Warranty Period (Worldwide)4-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
B090-A9F | Network Cables & Adapters B090-A9F Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
B090-A9F-X | Network Cables & Adapters B090-A9F-X Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)
B090-A9M | Network Cables & Adapters B090-A9M Modular Serial Adapter (DB9 M to RJ45 F)
N001-005-BK | Network Cables & Adapters N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft.
N001-007-BK | Network Cables & Adapters N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-010-BK | Network Cables & Adapters N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.
N001-014-BK | Network Cables & Adapters N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft.
N001-025-BK | Network Cables & Adapters N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-014-BK | Network Cables & Adapters N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-025-BK | Network Cables & Adapters N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft.
Copper Network Cables
  Model Number Description
N201-025-BK | Copper Network Cables N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft.
N201-014-BK | Copper Network Cables N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-007-BK | Copper Network Cables N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N001-025-BK | Copper Network Cables N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft.
N001-014-BK | Copper Network Cables N001-014-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft.
N001-010-BK | Copper Network Cables N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.
N001-007-BK | Copper Network Cables N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-005-BK | Copper Network Cables N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft.
Console Server Accessories
  Model Number Description
B090-A9M | Console Server Accessories B090-A9M Modular Serial Adapter (DB9 M to RJ45 F)
B090-A9F-X | Console Server Accessories B090-A9F-X Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)
B090-A9F | Console Server Accessories B090-A9F Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.