Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Port Keystone Single-Gang Faceplate, White, TAA


Clean, simple wall-mount faceplate for terminating in-wall audio/video, voice and Ethernet cable lines. Works with any type of keystone jack, including those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications.
  • Compatible with any type of keystone jack
  • White color blends into any home or office décor
  • High-impact polycarbonate construction
  • Fits any mid-sized or standard single-gang box
  • Includes mounting screws

View Full Product Details

Tripp Lite Part Number

N080-103

Have a Question?
Contact Us

Overview

The N080-103 3-Port Single-Gang Universal Keystone Wallplate provides a clean and simple method for connecting audio/video, voice and Ethernet cable lines at the wall. Any type of keystone jack, such as those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications, snaps easily into the cutouts for quick cable connection. White color blends elegantly into any home or office décor for a sleek, professional installation. Made from high-impact polycarbonate. Fits any mid-sized or standard single-gang box. Includes two mounting screws for easy installation. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Connects Audio/Video, Voice and Ethernet Cable Lines at the Wall
  • Works with any type of keystone jack, including those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications
  • Mounting hardware included

Durable Construction
  • Made from high-impact polycarbonate
  • White color blends into any home or office décor
  • Fits any mid-sized or standard single-gang box

TAA Compliant
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • N080-103 3-Port Single-Gang Universal Keystone Wallplate, White
  • Mounting hardware
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332195555
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.50 x 4.80 x 3.10
Shipping Weight (lbs.)0.10
CONNECTIONS
Ports3
Side A - Connector 1KEYSTONE JACK CUTOUT
Side B - Connector 1KEYSTONE JACK CUTOUT
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); HDBaseT; HDMI; USB; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
A008-000-KJ | Digital Signage & Audio/Video A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )
A020-000-KJ | Digital Signage & Audio/Video A020-000-KJ Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)
A050-000-KJ | Digital Signage & Audio/Video A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
BHDBT-001-FF | Digital Signage & Audio/Video BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
BHDBT-001-KJ-GY | Digital Signage & Audio/Video BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray, TAA
P162-001-KPA-BK | Digital Signage & Audio/Video P162-001-KPA-BK High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.
P164-000-KJ-WH | Digital Signage & Audio/Video P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)
P164-000-KP-BK | Digital Signage & Audio/Video P164-000-KP-BK HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black
P164-000-KPA-BK | Digital Signage & Audio/Video P164-000-KPA-BK HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
P164-001-KPA-BK | Digital Signage & Audio/Video P164-001-KPA-BK High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft.
P169-000-KPA-BK | Digital Signage & Audio/Video P169-000-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black
P169-001-KPA-BK | Digital Signage & Audio/Video P169-001-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.

USB, Lightning & FireWire

  Model Number Description
U024-001-KPA-BK | USB, Lightning & FireWire U024-001-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.
U060-000-KP-BK | USB, Lightning & FireWire U060-000-KP-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U060-000-KPA-BK | USB, Lightning & FireWire U060-000-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U060-001-KPA-BK | USB, Lightning & FireWire U060-001-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.
U324-001-KPA-BK | USB, Lightning & FireWire U324-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft.
U325-000-KP-BK | USB, Lightning & FireWire U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U325-000-KPA-BK | USB, Lightning & FireWire U325-000-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U325-001-KPA-BK | USB, Lightning & FireWire U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

Network Panels, Jacks & Hardware

  Model Number Description
A008-000-KJ | Network Panels, Jacks & Hardware A008-000-KJ Component Video Keystone Snap-In Module Kit ( R, G, B )
A020-000-KJ | Network Panels, Jacks & Hardware A020-000-KJ Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)
A050-000-KJ | Network Panels, Jacks & Hardware A050-000-KJ Audio Keystone Jack, Snap-in Insert Module (R,W F/F)
N235-001 | Network Panels, Jacks & Hardware N235-001 Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA
N235-001-6A | Network Panels, Jacks & Hardware N235-001-6A Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
N235-001-SH | Network Panels, Jacks & Hardware N235-001-SH Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA
N235-001-SH-6A | Network Panels, Jacks & Hardware N235-001-SH-6A Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA
N235-001-WH | Network Panels, Jacks & Hardware N235-001-WH Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA
N238-001-BL | Network Panels, Jacks & Hardware N238-001-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA
N238-001-GN | Network Panels, Jacks & Hardware N238-001-GN Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA
N238-001-GY-TFA | Network Panels, Jacks & Hardware N238-001-GY-TFA Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA
N238-001-RD | Network Panels, Jacks & Hardware N238-001-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA
N238-001-SH-TFA | Network Panels, Jacks & Hardware N238-001-SH-TFA Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA
N238-001-WH | Network Panels, Jacks & Hardware N238-001-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA
N238-001-WH-TF | Network Panels, Jacks & Hardware N238-001-WH-TF Toolless Cat6/5e Keystone Jack - White, TAA
N238-001-YW | Network Panels, Jacks & Hardware N238-001-YW Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA
N238-010-BK | Network Panels, Jacks & Hardware N238-010-BK Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA
N238-025-BL | Network Panels, Jacks & Hardware N238-025-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA
N238-025-RD | Network Panels, Jacks & Hardware N238-025-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA
N238-025-WH | Network Panels, Jacks & Hardware N238-025-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA
P169-000-KPA-BK | Network Panels, Jacks & Hardware P169-000-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black
P169-001-KPA-BK | Network Panels, Jacks & Hardware P169-001-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.
U024-001-KPA-BK | Network Panels, Jacks & Hardware U024-001-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.
U060-000-KP-BK | Network Panels, Jacks & Hardware U060-000-KP-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U060-000-KPA-BK | Network Panels, Jacks & Hardware U060-000-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U060-001-KPA-BK | Network Panels, Jacks & Hardware U060-001-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.
U324-001-KPA-BK | Network Panels, Jacks & Hardware U324-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft.
U325-000-KP-BK | Network Panels, Jacks & Hardware U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U325-000-KPA-BK | Network Panels, Jacks & Hardware U325-000-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U325-001-KPA-BK | Network Panels, Jacks & Hardware U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

Couplers

  Model Number Description
BHDBT-001-FF | Couplers BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
N235-001 | Couplers N235-001 Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA
N235-001-6A | Couplers N235-001-6A Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
N235-001-SH | Couplers N235-001-SH Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA
N235-001-SH-6A | Couplers N235-001-SH-6A Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA
N235-001-WH | Couplers N235-001-WH Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA
P164-000-KJ-WH | Couplers P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)
P164-000-KP-BK | Couplers P164-000-KP-BK HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black
P164-000-KPA-BK | Couplers P164-000-KPA-BK HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
P169-000-KPA-BK | Couplers P169-000-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black
P169-001-KPA-BK | Couplers P169-001-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.
U060-000-KP-BK | Couplers U060-000-KP-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U060-000-KPA-BK | Couplers U060-000-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U060-001-KPA-BK | Couplers U060-001-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.
U325-000-KP-BK | Couplers U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U325-000-KPA-BK | Couplers U325-000-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U325-001-KPA-BK | Couplers U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

Resources & Downloads

support icon

Do you own a
N080-103

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.