Part Number: U460-003-3A1GB
Adds 3 USB-A ports and a Gigabit Ethernet port to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- USB-A ports provide up to 1.5A each for charging devices
- Supports true 10/100/1000 Mbps Ethernet network speeds
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for adding USB peripherals, powering a mobile device, and connecting to a Gigabit Ethernet network simultaneously
- Plug-and-play operation with no software, drivers or external power required
- White LED indicates unit is connected and receiving power
- Lightweight aluminum housing about the size of a credit card for easy carrying in a backpack or laptop bag
- 3 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
- Supports up to 5V/1.5A (7.5W) for fast charging of mobile devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
- RJ45 port supports true 10/100/1000 Mbps network speeds
- Recommended for a faster wired network connection or getting online when no Wi-Fi is available
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
- Compliant with IEEE 802.3az (Energy Efficient Ethernet)
- Supports IPv4 and IPv6 pack COE (Checksum Offload Engine) to reduce CPU loading
- Supports full- and half-duplex operations
- Supports Wake-on-LAN, jumbo frames and VLAN tagging
System Requirements
- Source device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)
Package Includes
- U460-003-3A1GB USB 3.1 Gen 1 USB-C Portable Hub/Adapter, Black
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332209597 |
Product Type | Hub |
Technology | Cat5/5e; Cat6; USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 12 |
Product Length (cm.) | 30.48 |
Product Length (ft.) | 1 |
Product Length (m) | 0.3 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 0.95 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White LED indicates power |
CHARGING
Total Charging Watts | 7.5 |
Charging Ports | USB-A: 5V 1.5A (7.5W) |
Charging Ports / Amps | (3) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 1.06 x 5.71 x 2.95 |
Shipping Weight (lbs.) | 0.18 |
Unit Dimensions (hwd / in.) | 0.840 x 3.800 x 1.200 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
BTUs | 3.2 BTU/Hr |
Power Provided to Connected Device(s) | Up to 5V 1.5A (7.5W) per USB Port |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3az |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | No |
Recommended Category Cable | N201-Series Cat6 Gigabit Snagless Patch Cables |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
USB Cables
Model Number | Description | |
---|---|---|
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images