Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC


UPS bypass panel reroutes power to keep essential equipment operational while the UPS is inoperative or under maintenance.
  • Isolates UPS from connected loads for maintenance without losing network availability
  • Maintenance bypass panel mounts to wall next to UPS for convenient access
  • 225A 35 kAIC unit has 3 built-in circuit breakers connected to heavy-duty buswork
  • Secure Kirk-key interlock system prevents unauthorized access to power
  • Compatible with Tripp Lite SVX120KL, S3M100KX and S3M120KX 3-phase UPS systems
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU120KMBPKX

Have a Question?
Contact Us

Features

UPS Maintenance Bypass Panel Keeps Equipment Powered During UPS Maintenance
This wall-mount three-breaker maintenance bypass panel is compatible with Tripp Lite’s SVX120KL and S3M120KX 3-phase 120kVA UPS systems. It allows you to reroute power around the UPS, providing an alternate path for electricity that keeps the connected load operational while the UPS is offline for maintenance or repairs.
Features 3 Built-In Circuit Breakers to Isolate Loads
Three circuit breakers – an AC input breaker, a maintenance bypass breaker and a maintenance isolation breaker – are connected to heavy-duty buswork and isolate the UPS system from its connected load with no loss of network availability. A Kirk-key interlock system enhances safety and security. The 225-amp unit has a kAIC rating of 35.
Switching Between Normal and Bypass Modes Is Easy
When a UPS needs maintenance, this UPS bypass panel keeps power supplied to components via its mechanical interlock system by switching power to the external bypass breaker. Simply unscrew the interlock switch, rotate the switch from the UPS AC input breaker (SW1) to the bypass breaker (SW2), then turn on the bypass breaker and turn off the UPS and isolation breaker (SW3) to perform UPS maintenance without service interruption.

Typical Applications

  • Bypass a compatible offline 3-phase UPS system to continue powering mission-critical equipment without interruption

Package Includes

  • SU120KMBPKX 3-Breaker UPS Maintenance Bypass Panel - 225A, 35 kAIC

System Requirements

  • Tripp Lite SVX120XL, S3M100KX and S3M120KX 3-phase 120kVA UPS system
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186553
INPUT
Nominal Input Voltage(s) Supported480V AC
Voltage Compatibility (VAC)480
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)48.00 x 40.00 x 17.75
Shipping Weight (lbs.)250.00
Unit Dimensions (hwd / in.)42.36 x 30.12 x 11.75
Unit Weight (lbs.)220
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Documents & Downloads

support icon

Do you own a
SU120KMBPKX

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.