Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/13/2023

Features

Heavy-Duty Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This 3000W mobile inverter converts 12V DC power from your car, truck, fleet vehicle, boat or RV’s battery into standard 120V AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.
4 GFCI-Protected AC Outlets Provide Portable Power for Your Mobile Applications
This power inverter provides a modified sine wave for use at remote locations, such as campgrounds, construction sites and mobile offices. Four NEMA 5-15/20R outlets deliver a continuous output of 3000 watts and a peak output of 6000 watts. That’s plenty to operate a variety of appliances and power tools, such as low-power lights, camping accessories, battery chargers for small battery-operated power tools, and mobile office equipment. All outlets have OSHA-compliant GFCI (Ground-Fault Circuit Interrupter) protection to shield you from electrical hazards in case of excessive fault current.
USB Charging Ports Keep Your Devices at Full Strength
Two USB-A charging ports share 2 amps of charging capacity and remain active even when the inverter’s on/off switch is set to Off. This allows you to charge your smartphone, tablet, laptop, MP3 player or GPS unit without draining too much power from the vehicle’s battery.
Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off switch offers one-touch control over all AC outlets. If the power input from the vehicle’s battery drops below 10 volts or exceeds 16 volts, the mobile power inverter will automatically shut down. Green and red LEDs indicate normal and improper operation. The temperature controlled fans begin cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions.
Remote Control Panel Allows Power Control from 20 ft. Away
A remote panel is included to extend on/off control over AC power output from a remote location. The wired panel connects to the PINV3000’s RJ11 port and can be permanently installed inside your vehicle with user-supplied hardware. This allows you to mount the inverter somewhere out of sight, like inside compartment or cabinet, and be able to operate it from your vehicle’s dashboard. The panel’s green LED confirms the inverter is powered on.
Brackets Included for Permanent Mounting
The heavy-duty power inverter’s durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips and family vacations. Use the built-in mounting brackets and your own hardware to install the inverter permanently in a horizontal position.

Package Includes

  • PINV3000 3000W Heavy-Duty Mobile Car Inverter
  • PINVRM wired remote panel w/20 ft. cable
  • Battery cable, red/black, 3 ft.
  • Grounding cable, 3 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225153
INPUT
Recommended Electrical Service12V DC
Input Connection TypeDC terminal posts for battery cables with ring terminals
Voltage Compatibility (VAC)110; 120
Voltage Compatibility (VDC)10-16
Input Cord Length (ft.)3
OUTPUT
Frequency Compatibility60 Hz
Output Receptacle DetailsThe four GFCI protected outlets support 15A or 20A equipment plugs.
Pure Sine Wave Output  No
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(4) 5-15/20R
Continuous Output Capacity (Watts)3000
Peak Output Capacity (Watts)6000
Output Voltage Regulation  Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation  60Hz (+/- 3Hz)
Overload ProtectionYes
Output Voltage (VDC)5V
BATTERY
Expandable Battery RuntimeUser-Supplied 12VDC battery system
DC System Voltage (VDC)12
Battery AccessTerminal Post
Battery Pack Accessory (Optional)User-Supplied,  98-121 , BP260
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSingle multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green); GFCI status LEDS (Green)
SwitchesInverter: ON/OFF/REMOTE Rocker Switch; Optional PINVRM wired remote panel: ON/OFF push-button switch.
Audible AlarmLow Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
CHARGING
Charging Ports / Amps(2) 2A
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodTemperature Controlled Fans
Form Factors SupportedHorizontal Floor or Horizontal Wallmount
Housing ColorBlack; Blue
Receptacle ColorWhite
Unit Dimensions (hwd / in.)4.600 x 10.470 x 14.410
Unit Weight (lbs.)11.29
ENVIRONMENTAL
Relative Humidity10-95% (non-condensing)
Operating Temperature32° to 104°F (0° to 40°C)
FEATURES & SPECIFICATIONS
GroundingGrounding lug grounds the inverter to vehicle or earth ground; ground cable included
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.1 (Canada); UL 458
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Optional Coverage
1-Year standard warranty extension
Extended WarrantiesWEXT1E

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.