3000W PowerVerter Plus Heavy-Duty Inverter with 4 GFCI Outlets
- 12V DC input; 120V AC output; 4 outlets GFCI protected (NEMA 5-15R)
- 3000 watts continuous output; 6000 watts peak output (instantaneous)
- Quiet electricity for TVs, DVD players, microwaves, power tools, coffee makers and game systems
- Includes "Battery Saver" low voltage alarm/shutdown
- Remote Control LED/Switch Module and Cable included
- Meets OSHA requirements
- 1-year limited warranty
PV3000GFCI
Have a Question?
Overview
NOTE: To protect against high current draw that may occur during inverter failure, two fuse links rated at 250a each should be positioned no more than 18" from the PV3000GFCI's battery in each positive line.
Features
- Converts DC power into 3000 watts of continuous 120V AC power
- 15- and 20-amp outlets provide 120V AC power
- Includes "Battery Saver" low voltage alarm/shutdown
- Heavy-duty DC input terminals assure solid connection to battery. Dual connections provide high wattage to support heavy equipment loads.
- Operating mode switch controls inverter operation.
- Remote control jack provides optional remote monitoring and control (when used with FREE, included LED/switch module)
- Remote Control LED/Switch Module controls and monitors your inverter from virtually anywhere within your vehicle with use of included extra-long cable. Allows multiple mounting options, including behind or below a dashboard or compartment. Features daisy-chain capability
- Battery charge level LEDs indicate the approximate charge level (high/medium/low) of connected batteries
- Connected load level LEDs indicate the approximate wattage load level (high/medium/low) of connected equipment
- Sturdy extruded aluminum case stands up to the toughest work environments
- Battery conservation charge dial conserves battery power by setting the low-load level at which the inverter automatically shuts off
- Cooling fans provide cooler operation, lengthening inverter service life
- Circuit breakers guard the inverter against potentially damanging equipment overload
- Mounting flanges provide safe, fixed installation
- Grooved cooling surface provides additional surface area for more efficient cooling
- Grounding lug connects to vehicle ground
Specifications
OVERVIEW
UPC Code | 037332146595 |
INPUT
Recommended Electrical Service | Requires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended. |
Maximum Input Amps | 286 |
Maximum Input Amps Details | Full continuous load - 286A at 12VDC, No load - 2.6A at 12VDC, Shutdown / load sense mode - less than 500 milliamps |
Input Cord Length Details | User supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft) |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 3000 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
Continuous Output Capacity (Watts) | 3000 |
Peak Output Capacity (Watts) | 6000 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC) |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
Overload Protection | Automatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses. |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | 3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included APSRM4 module. |
Audible Alarm | Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
PHYSICAL
Cooling Method | fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Material of Construction | Aluminum, Steel |
Shipping Dimensions (hwd / in.) | 11.10 x 4.20 x 16.00 |
Shipping Weight (lbs.) | 16.50 |
Unit Weight (lbs.) | 12.2 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Temperature | 32-104 Fahrenheit / 0-40 Celcius |
SPECIAL FEATURES
TVSS Grounding | Grounding lug grounds the inverter to vehicle or earth ground - user supplies cabling |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Additional FAQs may be available on the PV3000GFCI model support page.
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2F | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3F | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.