Part Number: PDUMV20HVNET2LX
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PDUMV20HVNET2LX is available on the model support page
Overview
Features
- 3.3-3.7kW 208/230 switched PDU with single-phase input
- C20 inlet compatible with wide variety of user-supplied power cords
- Detachable 10-ft. (3.05 m) cord with NEMA L6-20P plug included
- Firmware upgrades support future product enhancements
- Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
- Included plug-lock inserts prevent cables from becoming accidentally disconnected
- Reports total connected equipment load in real time
- Supports IP-address self-ID
- Rotates 180° for easy reading at either angle
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Mounts vertically using included toolless buttons or rack-mounting brackets
- Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332205278 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 16/20A 230/208V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | C20 inlet accepts included L6-20P input cable |
PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (7) C13; (1) C19 |
Output Nominal Voltage | 208/230V |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Front Panel LEDs | 24 power availability LEDs confirm power off/on status for each built-in outlet; LX Platform Interface: Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green) |
Switches | Push button to rotate the digital meter readout and display network address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 41.54 x 5.79 x 3.94 |
Shipping Weight (lbs.) | 6.00 |
Unit Dimensions (hwd / in.) | 38.900 x 2.190 x 1.930 |
Unit Weight (lbs.) | 3.9 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -22° to 140°F (-30° to 60°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
Network Monitoring Port | Network Monitoring Port Attribute - RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto Load Shedding |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images