Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends the distance between 3.5mm stereo connections.

  • 6-ft. 3.5mm Male to 3.5mm Female
  • Fully shielded

Features

  • 6-ft. 3.5mm Male to 3.5mm Female Extension Cable
  • Fully molded ends
  • Braided shielding
  • Nickel-plated connectors

Package Includes

  • 6-ft. 3.5mm M/F Mini-Stereo Audio Extension Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174130
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.