Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft.

Model Number: P311-025


Extends the distance between 3.5mm stereo connections.
  • 25-ft. 3.5mm Male to 3.5mm Female
  • Fully shielded

Overview

Tripp Lite's 3.5mm Mini-Stereo Extension cable allows you to increase the audio signal distance from your PC or other stereo devices to speakers without any loss of signal quality. Fully molded ends for a lifetime of use. Braided shielding repels unwanted EMI/RFI interference, resulting in a clean audio signal.

Features

  • 25-ft. 3.5mm Male to 3.5mm Female Extension Cable
  • Fully molded ends
  • Braided shielding
  • Nickel-plated connectors

Package Includes

  • 25-ft. 3.5mm M/F Mini-Stereo Audio Extension Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174178
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.22
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
CERTIFICATIONS
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.