Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player

Features

  • Splits a stereo audio signal into two signals
  • Allows two headsets to attach to a single audio player
  • Fully-molded construction

Package Includes

  • 1-ft. 3.5mm Male to 2x 3.5mm Female Splitter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144164
TechnologyStereo Audio
Cable Type  Passive
PRODUCT OVERVIEW
Product Overview3.5mm Male to 2 x 3.5mm Female Stereo Splitter cable
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) 3.5MM (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)0.25 x 5.00 x 5.00
Shipping Weight (lbs.)0.05
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.