Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$72.56 Avg. Price
Compact desktop UPS with silent alarm provides battery backup support for your home/office network system or digital signage components.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • 6 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • Built-in DB9 serial port provides remote notification of site power and UPS status
  • 3-year limited warranty

Features

350VA/210W/120V Battery Backup for PCs, Home Theater and Digital Signage
The standby INTERNET350SER UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The six-outlet 120V battery backup is ideal protection for your home office, media center or professional kiosk, security and small-business phone applications that rely on a DB9 serial port for remote notification of site power and UPS operating status information.

Allows Time to Back Up Critical Files During a Blackout 
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the INTERNET350SER should keep an energy-efficient desktop computer with small LCD monitor powered as long as 13 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

6 NEMA 5-15R Outlets Protect Your Connected Components
Three 5-15R outlets provide battery backup and surge protection for your computer, monitor and other crucial components. The other three 5-15R outlets provide surge suppression only for printers, speakers and other desktop equipment regarded as non-essential during a blackout. Each outlet offers wide spacing to accommodate bulky transformer plugs. A high >98% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

316 Joules Fight Back Against Unexpected Power Surges
A 316-joule surge suppression rating protects connected components from the harmful effects of power surges. Dual network data line surge suppression jacks protect a wired peripheral from dangerous surges on a single 10/100Base-T or dial-up network connection.

DB9 Serial Port Allows for Automatic Saves and Shutdowns
This DB9 port connects the INTERNET350SER to a computer running free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. DB9 cable is included.

Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The INTERNET350SER incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.

Home-Friendly Alarm and Diagnostic LEDs Keep You Informed 24/7
The UPS remains silent in both line and battery backup modes. The alarm sounds only to warn you of a low battery or fault condition. A front-panel green LED indicates line/battery mode status, overloads and low/replace battery alert.

Compact Housing Compatible with Easy Desktop or Wall-Mount Installation
The space-saving ABS housing fits on a desktop, shelf or anywhere else convenient to your workstation or home theater. Keyhole mounting tabs on the rear allow easy wall-mount installation. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

Package Includes

  • INTERNET350SER 350VA 210W 120V Standby UPS with 6 Outlets
  • DB9 serial interface cable
  • Owner’s manual
Energy-Efficient Green Solutions RoHS compliant

Specifications

OVERVIEW
UPC Code037332211002
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)5A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers5A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)350
Output Capacity (kVA)0.35
Output Capacity (Watts)210
Output Capacity (kW)0.21
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (±20%)
Output Voltage Regulation (Battery Mode)120V (±10%)
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Output AC Waveform (AC Mode)Pure sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2 min. (210W)
Runtime Half Load (min.)  7 min. (105W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)6.5 hours (10% to 90%)
Battery AccessBattery access door
Battery Replacement DescriptionReplaceable internal batteries (see manual)
USER INTERFACE, ALERTS & CONTROLS
SwitchesSwitch controls power off/on status
Audible AlarmUPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
LED Indicators1 Status LED reports operating mode and fault status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)185
Primary UPS Height (mm)105
Primary UPS Width (mm)110
Shipping Dimensions (hwd / in.)7.36 x 5.67 x 10.86
Shipping Weight (lbs.)4.40
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)4.13 x 4.33 x 7.28
UPS Power Module Weight (kg)2.00
UPS Power Module Weight (lbs.)4.4
Unit Weight (lbs.)3.960
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 113°F (-15° to 45°C )
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  13.1
AC Mode Efficiency Rating (100% Load)>98%
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 serial interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceDB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)95
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsComputer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.