Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1
- All-in-one inverter/charger/controller powers equipment on mobile medical carts
- Approved for use inside and outside patient care areas
- Approved to EN60601-1-2:2015, 4th Edition
- Works with sealed lead acid (SLA) batteries to fit your power requirements
- Internal ATS powers connected equipment and recharges battery simultaneously
- Free PowerAlert® software protects valuable patient data from loss or corruption
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332140210 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 15A 230V |
Voltage Compatibility (VAC) | 230 |
Voltage Compatibility (VDC) | 12 |
Input Phase | Single-Phase |
OUTPUT
Frequency Compatibility | 50 Hz |
Pure Sine Wave Output | Yes |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (1) C13 |
Continuous Output Capacity (Watts) | 350 |
Peak Output Capacity (Watts) | 350 |
BATTERY
Full Load Runtime | Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load |
Expandable Battery Runtime | Yes |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 12 |
Battery Charge | Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately) |
Switches | On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately) |
Audible Alarm | Low Battery Alarm |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Material of Construction | Steel |
Cooling Method | Fan |
Shipping Dimensions (hwd / in.) | 7.40 x 8.70 x 13.80 |
Unit Dimensions (hwd / in.) | 11.5 x 6 x 3.5 |
Unit Weight (lbs.) | 14 |
COMMUNICATIONS
Network Monitoring Port | USB |
Communications Interface | USB |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778 |
Product Compliance | RoHS |
Questions & Answers
More Q&As may be available on the HCINT350SNR model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N002-005-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft. (1.52 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
HCBATTERYCABLE | Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m) |
![]() |
HCFLUSHRUI | Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers |
![]() |
HCTHERMISTOR | Medical-Grade Temperature Sensor for Tripp Lite Healthcare Power Modules, 2 ft. (0.61 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) |
Accessories
Model Number | Description | |
---|---|---|
![]() |
BP12V36 | 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit |
![]() |
BP12V54 | 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit |
![]() |
BP12V82 | 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images