Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm 4-Position Female to (x2) 3.5mm 3-Position Male Audio Headset Splitter Adapter, 6-in.

Model Number: P318-06N-FMM


Connect a 4-position headset with both audio and mic to the 3.5mm audio and mic ports on your computer or laptop
  • Connect a 4-position headset to your computer or laptop
  • Use your headset on your computer or laptop with Skype, chat, and other VOIP applications
  • Molded cables with built-in strain relief

Overview

The P318-06N-FMM 4-Position to 3-Position audio adapter allows you to connect your headset with audio and mic to the audio and mic ports on your computer or laptop. Use your headset on your computer or laptop with Skype, chat, and other VOIP applications. Constructed of 28AWG wire, and features a compact design perfect for tucking into your laptop bag when you're on the go.

Features

  • Connect a 4-position headset to your computer or laptop
  • Use your headset on your computer or laptop with Skype, chat, and other VOIP applications
  • Molded cables with built-in strain relief
  • Constructed of 28AWG wire
  • Features a compact design perfect for tucking into your laptop bag when you're on the go

Package Includes

  • 6-in. 4-Position Female to (x2) 3-Position Male Audio Adapter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184030
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 13.5MM, 4-POSITION (FEMALE)
Side B - Connector 1(2) 3.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P314-006 | Digital Signage & Audio/Video P314-006 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 6 ft.
P314-012 | Digital Signage & Audio/Video P314-012 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 12 ft.
P316-06N | Digital Signage & Audio/Video P316-06N 3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in.
P318-006-MF | Digital Signage & Audio/Video P318-006-MF 3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.