Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Audio Cable Y Adapter 3.5mm-M/(2) RCA-M - 6 ft.
  • Connect a device with a 3.5 mm jack to a sound system with RCA inputs or a sound system with RCA inputs to a device with a 3.5 mm jack
  • Perfect for your PC, notebook, MP3 player or iPod
  • Molded cable with built-in strain relief

Overview

Six-foot (1.8 meters) audio Y splitter/adapter cable. This cable has a 3.5 mm plug on one end and two RCA plugs on the other. Enables a PC sound card, portable CD player, MP3 player, iPod or any other audio device with a 3.5 mm mini-stereo jack to connect to an audio device with RCA audio inputs or an audio device with RCA audio inputs to connect to a PC sound card, portable CD player, MP3 player, iPod or any audio device with 3.5 mm mini-stereo jack.

Features

  • Molded cables with built-in strain relief
  • 3.5mm (male) to (2x) RCA (male)

Package Includes

Audio Y Splitter Adapter 3.5MM Plug/2 RCA Plugs, 6 ft. (1.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332012142
Product TypePassive Cable
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) RCA (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Cable Length (in.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.