3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 12 ft. (3.66 m)
- Connect mini stereo audio equipment
- Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
- Molded cables with built-in strain relief
- Gold plated connectors ensure excellent conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
P312-012
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332187802 |
Technology | Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | 3.5MM (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P311-006 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m) |
![]() |
P311-010 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m) |
![]() |
P311-025 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m) |
![]() |
P313-001 | 3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1 ft. (0.31 m) |
![]() |
P313-06N-WH | 3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in. (15.24 cm) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P316-06N | 3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in. (15.24 cm) |
Couplers
Model Number | Description | |
---|---|---|
![]() |
P310-000 | 3.5mm Mini Stereo Audio Coupler (F/F) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.