Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Convert a 3.5mm Stereo plug to RCA Stereo plugs or RCA stereo plugs to a 3.5mm stereo plug

  • Converts a 3.5mm Stereo plug to 2 x RCA Male plugs or 2 x RCA Male plugs to a 3.5mm stereo plug
  • Shielded, flexible cable

Features

  • 6-inch 3.5mm Female to 2 x RCA Male
  • Molded ends for a Lifetime of use
  • Shielded cable protects from outside noise interference
  • Color coded Red / White RCA's for accurate connections

Package Includes

  • 6-inch 3.5mm Female to 2 x RCA Male adpter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183996
Product TypePassive Cable
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM (FEMALE)
Side B - Connector 1(2) RCA (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.08
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
3.5 mm 4-Position to 3.5 mm 3-Position Audio Headset Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm) P318-06N-FMM P318-06N-FMM 3.5 mm 4-Position to 3.5 mm 3-Position Audio Headset Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm)
3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm) P318-06N-MFF P318-06N-MFF 3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.