Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

  • 12V DC input; 230V AC output; 1 universal global outlet
  • 375 watts continuous output
  • Convenient cigarette lighter plug
  • 1-year limited warranty

Overview

Power electrical appliances in your car with INT-Series PVINT375 DC-to-AC power inverter. Converts 12V DC power from your automotive cigarette lighter jack to modified sine wave AC power compatible with 220-240V 50 Hz equipment. 375 watt continuous/600 watt instantaneous peak surge power handling capability powers laptop computers, battery chargers, TV/VCRs, gaming systems and small power tools. Universal outlet accepts French, German and UK-style connectors, plus a variety of international plug sets. Rugged, all-metal case design withstands abuse in a compact format weighing approximately 1 kilogram. Built-in low-battery alarm and auto-shutoff prevents deep battery discharge. Includes lighted power switch, user replaceable fuse, built-in cooling fan and one-meter DC input cable.

Features

  • Converts 12 volt DC to modified sine wave AC power compatible with 220-240 volt/50Hz equipment
  • 1 meter input DC cable connects to any 12 volt automotive cigarette lighter jack
  • 375 watt continuous/600 watt instantaneous peak surge power handling capability supports a variety of electronic loads
  • Universal outlet accepts French, German and UK style AC input connectors, plus a variety of other international plug sets
  • Rugged all-metal case
  • Ultra compact, high-frequency inverter design weighs approximately 1 kg
  • Low input voltage alarm alerts users to low vehicle battery conditions starting at 10.5V
  • Automatic low voltage shutoff prevents deep battery discharge starting at 10V
  • Lighted power switch offers visual notification of power status
  • Overload protection via user-replaceable automotive fusing
  • Built-in cooling fan prevents overheating, during extended usage periods
  • Attractive full color retail packaging

Package Includes

  • PVINT375 DC-to-AC inverter system
  • User manual
  • Warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119285
INPUT
Maximum Input Amps / WattsFull continuous load - 25A at 12VDC, No load - 0.24A at 12VDC
Input Connection Type12VDC cigarette lighter input plug connection
Input Cord Length Details1 meter hardwire input cable, 2 mm, 2 wire
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility50 Hz
Pure Sine Wave Output  No
Nominal Output Voltage(s) Supported230V
Output Receptacles(1) Universal outlets
Continuous Output Capacity (Watts)375
Peak Output Capacity (Watts)600
Output Voltage Regulation  Maintains PWM sine wave output voltage of 230VAC (+/- 10 %)
Output Frequency Regulation  50 Hz (+/- 5 %)
Overload ProtectionVia 40A automotive input fuse
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off power switch
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodFan
Shipping Dimensions (hwd / in.)7.20 x 2.50 x 8.70
Shipping Weight (lbs.)2.50
Unit Dimensions (hwd / in.)2.000 x 4.250 x 7.750
Unit Weight (lbs.)2
ENVIRONMENTAL
Relative Humidity0%-95% Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

<p>APS series inverters can accept and pass AC input power.  They also have a built in battery charger circuit.</p>
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.