Model Number: PV375

375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PV375-FRONT-L.jpg

 
  • 12V DC input; 120V AC output; 2 outlets
  • 375 watts continuous output
  • 600 watts peak output (instantaneous)
  • Convenient cigarette lighter plug
$4699

PV375

$4599

A0505956

$4246

B0000AI0OF

$4395

01151536

$3868

TRPI014

$4699

248372

$4495

453398

$4999

511912

$4699

248372

$4277

12-120-304

PV375 PowerVerter Inverter

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 375 watts of 120V AC power to 2 AC outlets from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. cable provides 1-step installation. Portable and compact, the inverter's design is among the most rugged available thanks to its lightweight metal casing.

Features

  • Allows users to run AC devices from any 12V cigarette lighter socket
  • Converts 12V DC battery power to 120V AC power
  • 375 watts continuous output power; 600 watts peak output power (instantaneous)
  • 2 outlets
  • 3-ft. cord with cigarette lighter plug
  • Ultra compact, lightweight design with all-metal housing
  • Low battery alarm with auto-shutoff preserves vehicle battery
  • Overload alarm with auto-shutoff prevents wattage overload
  • Replaceable 40amp fuse protects inverter from overload
  • Lighted power switch

Package Includes

  • PV375 Inverter
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OUTPUT
Nominal Output Voltage(s) Supported 120V
Frequency Compatibility 60 Hz
Output Receptacles (2) 5-15R
Output (Watts) 375
Continuous Output Capacity (Watts) 375
Peak Output Capacity (Watts) 600
Output Voltage Regulation Maintains PWM sine wave output voltage of 115 V AC (+/- 8 V AC)
Output Frequency Regulation 60 Hz (+/- 3 Hz)
Overload Protection 40A automotive input fuse
INPUT
Maximum Input Amps / Watts Full continuous load - 40A at 12V DC, No load - 0.65A at 12V DC
Input Connection Type 12V DC cigarette lighter input plug connection
Input Cord Length Details 3 ft. hardwire input cable, 16 gauge, 2 wire
Voltage Compatibility (VDC) 12
BATTERY
DC System Voltage (VDC) 12
USER INTERFACE, ALERTS & CONTROLS
Switches Lighted on/off power switch
Audible Alarm Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Shipping Dimensions (hwd / in.) 2.5 x 11.75 x 7.5
Shipping Weight (lbs.) 2.5
Unit Dimensions (hwd / in.) 2 x 4.25 x 7
Unit Weight (lbs.) 2.3
Cooling Method Fan
Material of Construction Aluminum / sheet metal
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
SPECIAL FEATURES
Remote Control Capability No
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets
 
4.6

(based on 65 reviews)

Ratings Distribution

  • 5 Stars

     

    (47)

  • 4 Stars

     

    (12)

  • 3 Stars

     

    (3)

  • 2 Stars

     

    (2)

  • 1 Stars

     

    (1)

94%

of respondents would recommend this to a friend.

Reviewed by 65 customers

Displaying reviews 1-10

Back to top

Previous | Next »

 
4.0

If this inverter goes bad, I would buy another one

By Rick

from Houston, Tx

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

I bought this 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets and I truly have enjoyed using it. I like the long cord it came with and the two outlets it has. Works well....

Comment on this reviewHelp Icon

 
5.0

Excellent tool

By Kyther

from Pennsylvania

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

It's been a huge help I keep it in my work Truck and it's been an invaluable tool that's used for many purposes

Comment on this reviewHelp Icon

 
5.0

So far so good

By Cobbiebook

from North of the 46th Parallel.

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

Only used the inverter a couple of times so far, but it has worked great. I have used it to power my CPAP unit while at our camp in Northern Ontario. Not too noisy and worked well.

Comment on this reviewHelp Icon

(0 of 1 customers found this review helpful)

 
2.0

Waiting to see.

By Alan

from Pennsylvania

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

The unit kept shutting down for no reason. Emailed support but they took too long to respond so I return to the place I purchased it.

They provided a replacement. I haven't tried the new one.

Comment on this reviewHelp Icon

 
5.0

Good value for the money, but noisy

By Bob

from North Carolina

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

I gave it five stars because it works extremely well. However, I would caution that if you are using it inside a car/suv that the cooling fan is noisy and can be heard over the normal volume of the vehicles audio system.

Comment on this reviewHelp Icon

 
4.0

Yes

By zoz

from Raleigh, NC

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

It works well, although it is a bit loud.. Would be nice if they optimized the fan to reduce noise.

Comment on this reviewHelp Icon

 
5.0

great product, handles loads I would have never expected!!!

By jsmwork

from Columbus ga

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

I don't care for the non removable 12v plug. But this thing works great for the laptop and printer I run in my truck. I've run big work lights off of it that I never expected to work!!!!

Comment on this reviewHelp Icon

 
5.0

I have four of these since 2007 and still working fine with

By gboudia

from Olympia,WA

Verified Buyer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

Charging cell phones and lap top use

Comment on this reviewHelp Icon

 
5.0

Good size and good performance

By New Roadie

from Northern California

Verified Reviewer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

This was on my "must have" list to prepare for my first road trip ever. I had peace of mind knowing it was on board and it saved me money since the car inverter enabled me to use devices I already had rather than purchasing duplicate 12v versions. I expect it to work a long time as have my other Tripp-Lite devices.

Comment on this reviewHelp Icon

 
5.0

Excellent Power Inverter

By Nick

from Austin, Texas

Verified Reviewer

Comments about Tripp Lite 375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets:

We have quite a few of these bad boys and they are very reliable and trust me we use them all day long 7 days a week. We had one go out once it was less than 30 days old but Tripp Lite took good care of us and sent us a new one with no questions asked! Excellent customer service and support.

Comment on this reviewHelp Icon

Displaying reviews 1-10

Back to top

Previous | Next »


Frequently Asked Questions

 Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output.  A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Connecting the Tripp Lite PV375 to your cigarette lighter or utility receptacle will support equipment that does not exceed a power requirement of 375 watts. However, cigarette lighter and utility receptacles in some vehicles rely on 20-amp fuses which support only 240 watts, 15-amp fuses which support only 180 watts, or 10-amp fuses which support only 120 watts. For loads exceeding your vehicle's fuse capacity, connect the PV375 inverter to a battery lead adapter, which is available from most automotive stores.


Additional FAQs may be available on the PV375 model support page.


Accessories

No accessories are available for this model.

Extended Warranties

WEXT1A
WEXT1A

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2A
WEXT2A

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3A
WEXT3A

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Find more products by tag:


Clear List