Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

375W INT Series Ultra-Compact Car Inverter with 1 Universal 230V 50Hz Outlet


  • 12V DC input; 230V AC output; 1 universal global outlet
  • 375 watts continuous output
  • Convenient cigarette lighter plug
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

PVINT375

Extended Warranty Options
Have a Question?
Contact Us

Overview

Power electrical appliances in your car with Tripp Lite's INT Series PVINT375 DC-to-AC power inverter. Converts 12 volt DC power from your automotive cigarette lighter jack to modified sine wave AC power compatible with 220-240 volt/50Hz equipment. 375 watt continuous/600 watt instantaneous peak surge power handling capability powers laptop computers, battery chargers, TV/VCRs, gaming systems and small power tools. Universal outlet accepts French, German and UK style connectors, plus a variety of international plug sets. Rugged, all-metal case design withstands abuse in a compact format weighing approximately 1 kg. Built-in low-battery alarm and auto-shutoff prevents deep battery discharge. Includes lighted power switch, user replaceable fuse, built-in cooling fan and 1 meter DC input cable.

Features

  • Converts 12 volt DC to modified sine wave AC power compatible with 220-240 volt/50Hz equipment
  • 1 meter input DC cable connects to any 12 volt automotive cigarette lighter jack
  • 375 watt continuous/600 watt instantaneous peak surge power handling capability supports a variety of electronic loads
  • Universal outlet accepts French, German and UK style AC input connectors, plus a variety of other international plug sets
  • Rugged all-metal case
  • Ultra compact, high-frequency inverter design weighs approximately 1 kg
  • Low input voltage alarm alerts users to low vehicle battery conditions starting at 10.5V
  • Automatic low voltage shutoff prevents deep battery discharge starting at 10V
  • Lighted power switch offers visual notification of power status
  • Overload protection via user-replaceable automotive fusing
  • Built-in cooling fan prevents overheating, during extended usage periods
  • Attractive full color retail packaging

Package Includes

  • PVINT375 DC-to-AC inverter system
  • User manual
  • Warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119285
INPUT
Maximum Input Amps / WattsFull continuous load - 25A at 12VDC, No load - 0.24A at 12VDC
Input Connection Type12VDC cigarette lighter input plug connection
Input Cord Length Details1 meter hardwire input cable, 2 mm, 2 wire
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility50 Hz
Pure Sine Wave Output  No
Output (Watts)375
Nominal Output Voltage(s) Supported230V
Output Receptacles(1) Universal outlets
Continuous Output Capacity (Watts)375
Peak Output Capacity (Watts)600
Output Voltage Regulation  Maintains PWM sine wave output voltage of 230V AC (+/- 10 %)
Output Frequency Regulation  50 Hz (+/- 5 %)
Overload ProtectionVia 40A automotive input fuse
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off power switch
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodFan
Shipping Dimensions (hwd / in.)7.20 x 2.50 x 8.70
Shipping Weight (lbs.)2.50
Unit Dimensions (hwd / in.)2 x 4.25 x 7.75
Unit Weight (lbs.)2
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

<p>APS series inverters can accept and pass AC input power.  They also have a built in battery charger circuit.</p>
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the PVINT375 model support page.

Services

Extended Warranty

Part Number Description
WEXT1A 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2A 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3A 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Documents & Downloads

support icon

Do you own a
PVINT375

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.