Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.8kW Single-Phase Dual-Circuit 120V Basic PDU, 40 NEMA 5-15/20R Outlets, NEMA L5-20P/5-20P Inputs, 10 ft. Cords, 0U

Model Number: PDU40TDUAL


Dual-circuit PDU ideal for delivering 120V single-phase AC power to servers and networking equipment with dual redundant power supplies or any application that requires high capacity in a compact form factor.
  • Functions as 2 independent 20A PDUs in one housing
  • Dual NEMA L5-20P/5-20P inputs with 10 ft. (3 m) cords
  • 40 NEMA 5-15/20R outlets in 2 separate circuits
  • Switchless design prevents accidental shutdown
  • Supports toolless 0U vertical button-mounting
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDU40TDUAL 3.8kW Single-Phase Dual-Circuit 120V Basic PDU works as two independent PDUs in a single housing, perfect for networking, telecom, security, audio/video and sound reinforcement applications. Ideal for high-density network equipment with dual redundant input cables, it features 40 NEMA 5-15/20R outlets split evenly into two separate power circuits.

Each power circuit, including its input plug, power cord, breaker and outlets, is color-coded black or gray for easy identification. Both 10-foot power cords feature NEMA L5-20P input plugs and come with optional adapters to convert them to NEMA 5-20P plugs, which are not color-coded. Connect the plugs to separate mains input power sources, generators or protected UPS systems to distribute AC power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The 70-inch all-metal housing supports toolless 0U vertical mounting in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter with user-supplied hardware.

Features

Dual Single-Phase PDUs in a Single Housing
  • Ideal for high-density network equipment with dual redundant input cables
  • 40 NEMA 5-15/20R outlets in 2 breakered power circuits
  • 70 in. all-metal housing

Dual Input Connectors
  • NEMA L5-20P input plugs with 10 ft. cords
  • Included adapters convert plugs to NEMA 5-20P, if desired
  • Plugs connect to separate external AC power sources

Dual Independent Power Circuits
  • Circuits include input plug, power cord, circuit breaker and outlets
  • Color-coded black or gray for easy identification
  • 20A circuit breakers protect outlets against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter with user-supplied hardware

Package Includes

  • PDU40TDUAL 3.8kW Single-Phase Dual-Circuit 120V Basic PDU
  • (2) NEMA L5-20P to NEMA 5-20P Plug Set Adapters
  • Mounting Hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332128409
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacle Details20 grey-color outlets are powered via the grey-color input cable; 20 black-color outlets are powered via the black-color input cable
Output Capacity Details3.8kW total - 1.9kW per circuit (120V); 4.0kW total - 2.0kW per circuit (127V); 3.2kW total - 1.6kW per circuit (100V); 40A maximum total - 20A maximum per circuit (Agency de-rated to 32A continuous total, 16A per circuit); 16A max per 5-15/20R outlet
Output Receptacles(40) 5-15/20R
Output Nominal Voltage100; 120; 127
Overload Protection2 x 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical ServiceTwo 20A 120V circuits
Maximum Input Amps40
Maximum Input Amps Details20A maximum per circuit (Agency de-rated to 16A per circuit continuous)
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input PhaseSingle-Phase
Input Cord DetailsSet of two input power cords; Grey-color input cord powers grey-color outlets; Black-color input cord powers black-color outlets
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors SupportedZero U vertical rackmount, wallmount, raceway, workbench and more
Material of ConstructionAnodized Aluminum
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)2.40 x 4.80 x 72.44
Shipping Weight (lbs.)9.31
Unit Dimensions (hwd / in.)70.24 x 1.5 x 3.34
Unit Weight (lbs.)8.16
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL 60950-1: 2007 R10.14 (USA), CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P043-002 | Power Cords P043-002 Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P044-06I | Power Cords P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black
P049-010 | Power Cords P049-010 Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.