Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

3U patch panel comes preloaded with spools of multimode fiber cable that allow you to extend the exact length required and store the excess out of sight.

  • 64 MTP/MPO-to-LC 8-fiber OM4 multimode cables come coiled inside for instant use
  • Use only as much cable as you need; store the remainder inside to avoid clutter
  • Flexible cable length allows reuse of cables if equipment is moved
  • 256 LC Duplex ports protected by fold-down front panel with organization labels
  • Aluminum chassis mounts into 3U of space in EIA-standard 19 in. racks

Overview

Preloaded Fiber Patch Panel, 3U - 64x (12F MTP/MPO-PC to 4x LC Duplex F/F) 8F Trunk Cables, OM4 Multimode, 3 m (9.8 ft.)

Features

3U Panel Solution Comes with Cabling Preloaded to Cut Costs and Save Time
All necessary cabling is included with this preloaded fiber panel, coiled inside and ready for immediate use. The aluminum 3U chassis features 64 MTP/MPO-PC to LC Duplex 8-fiber multimode trunk cables, all three meters (9.8 feet) in length to make management easy. The panel opens to provide easy access to stored cables. Use only as much cabling as you need. The remainder stores inside the chassis to eliminate cable clutter, allow better airflow through the rack and make equipment maintenance and replacement easier. The cables and panels have labels to help with organization. You also avoid the expense and effort of custom cabling. The flexibility in cable length lets you reuse the cables if equipment is moved.

Integrates Equipment to Meet Current Connectivity Needs
This preloaded slack-free panel helps integrate your 10 Gb equipment with 40 Gb networks or 25 Gb equipment with 100 Gb networks in a simple, elegant and flexible manner. The N48M-64M8L4-03 mounts in just 3U of space in an EIA-standard 19-inch rack.

Package Includes

  • N48M-64M8L4-03 Preloaded Fiber Patch Panel
  • (64) MTP/MPO-PC to LC Duplex trunk cables, 3 m (9.8 ft.)
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332262233
Product TypePreloaded
TechnologyMultimode
Optical Mode  OM4
Panel Dimensions17.42" X 5.24" X 12.99"
Panel Cable Number64
Panel Cable Length (m)3
Mode TypeMultimode
Firmware / Software Docs
Offset PortsNo
CONNECTIONS
Side A - Connector 1(64) MTP/MPO (FEMALE)
Side B - Connector 1(256) LC DUPLEX (FEMALE)
Endface PolishPC
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cable Jacket ColorAqua
Cable Jacket RatingOFNP
Cable Outer Diameter (OD)2.9 mm
Clad Diameter (microns)125
Core Diameter (microns)50
Primary Coating Diameter (microns)245
Number of Fibers8
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)8.90 x 22.80 x 18.90
Shipping Weight (lbs.)18.96
Unit Dimensions (hwd / in.)5.230 x 17.400 x 12.990
Fiber Cable Length3M (9.8 ft)
Panel StylePreloaded Fiber Panel
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Wavelength1300nm; 850nm
Attenuation @ 850NM3.0 dB / km
Attenuation @ 1300NM1.0 dB / km
Insertion Loss  MTP/MPO: ≤ 0.35 dB; LC: ≤ 0.20 dB
FEATURES & SPECIFICATIONS
All-in-One KitYes
Push/Pull TabsYes
Numbered PortsYes
Built-in CablesYes
Optical PortLC; MPO/MTP
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.