SmartRack 3U Rack-Mount Configurable Storage Shelf for Personal Electronics
Part Number: SR16SHELF
Securely stores up to 16 personal electronic devices in your wall-mount or floor rack enclosure.
- Removable plastic dividers easily adjust to your preference
- Non-scuff scratch-resistant paint protects your devices
- Cable ports with grommets hold charging cables in place
- Mounting hardware included
- Compatible with EIA-compliant 19 in. wall-mount and floor racks
- 2-year limited warranty
Overview
Features
- Ideal for storing tablets, laptops, Chromebooks, Ultrabooks, MacBook Airs and other similar devices
- Includes 15 removable plastic dividers preset with 0.8 inches of spacing between them
- Dividers can easily be adjusted to fit devices
- Fits all EIA-compliant 19 in. wall-mount and floor rack enclosures
- May require additional rack space depending on size of the devices being stored
- Non-scuff paint resists scratches
- Cable ports with rubber grommets that hold charging cables in place and prevent clutter and tangles
- Mounting hardware included
Specifications
OVERVIEW
UPC Code | 037332188748 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.00 x 19.20 x 20.80 |
Shipping Weight (lbs.) | 15.60 |
Unit Dimensions (hwd / in.) | 4.88 x 18.88 x 15.81 |
Unit Weight (lbs.) | 12.00 |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images