Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables

Model Number: B004-DUA4-HR-K


  • Control 4 computers with a single DVI monitor, USB keyboard and USB mouse
  • Supports DVI Dual Link resolution 2560 x 1600
  • 4 sets 6ft cables included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

The B004-DUA4-HR-K is a 4-Port DVI/USB KVM Switch with audio and USB 2.0 peripheral sharing. It allows you to access, control, boot and reboot four computers from a single USB keyboard, USB mouse, and monitor. Switching between connected computers is quick and simple using keyboard hotkeys or pushbuttons. An independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.

The B004-DUA2-HR-K uses DVI-I technology, allowing for the transmission of a digital (up to 1920 x 1200) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as Tripp Lite's P126-000, is required for conversion to an analog monitor. Whichever you use, full time DDC support provides the necessary EDID information required for optimal video performance on Windows 7 and other operating systems. Compatible with all major operating systems. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • 4-Port DVI Dual Link/USB KVM switch with 7.1 channel surround-sound audio and USB 2.0 peripheral sharing (B004-DUA4-HR-K)
  • Built-in 2-Port USB 2.0 hub allows USB devices to be shared amongst computers connected to the KVM switch
  • 3.5 mm Mini Stereo Speaker and Microphone jacks allow a single microphone to provide audio input to each of the connected computers, and let you listen to the audio output of each computer on a single set of speakers
  • B004-DUA4-HR-K features additional audio jacks for use with 2.1 channel surround-sound
  • An additional set of console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
  • The KVM, USB and Audio can be switched independently of each other
  • Features mouse port switching functionality*, which allows users accessing the KVM switch with a scroll mouse to switch between ports by double-clicking the mouse’s scroll wheel
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and the mouse switching function*
  • Auto Scan mode allows you to scan the connected computers without having to manually switch between them
  • Supports both analog and digital video signals, allowing for the connection of a VGA computer and/or monitor with a DVI to VGA adapter
  • Supports digital video resolutions up to 2560 x 1600 and analog video resolutions up to 2048 x 1536
  • Multi-platform support – Compatible with Windows, Mac, Sun and Linux
  • Supports hot-plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
  • The KVM switch stores the monitor’s EDID (Extended Display Identification Data) to optimize display resolution
  • LEDs provide for easy monitoring of connected computers
  • Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
  • HDCP compliant
  • Console mouse port emulation/bypass feature supports most mouse drivers and multifunction mice
  • Console keyboard port emulation/bypass feature supports most gaming/multimedia keyboards
  • Complete keyboard emulation for error-free booting
  • Multilingual keyboard mapping – supports English, Japanese, and French keyboards
  • Quick installation without the need for software
  • Sun/Mac keyboard support and emulation**
  • Firmware upgradeable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

*The mouse switching function is disabled by default, and needs to be turned on via keyboard hotkey command. It is only available when using a mouse with a scroll wheel.
**PC keyboard combinations emulate Sun/Mac keyboards. Sun/Mac keyboards only work with their own computers.

System Requirements

  • DVI or VGA* port
  • A USB Port
  • 3.5mm Mini Stereo microphone and speaker jacks ( if using the audio feature )

* Requires an adapter, such as Tripp Lite’s P556-Series DVI to VGA adapter cables. Note that the included DVI cables and cable kits are DVI-D only, and cannot be converted to VGA using an adapter. Video from a VGA computer will only display if a VGA monitor is connected.

Package Includes

  • B004-DUA4-HR-K KVM Switch
  • (x4) 6 ft. USB KVM Cable Kits
  • External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183040
AC AdapterInput: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A
Max CPU4
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.30 x 12.80 x 3.90
Shipping Weight (lbs.)5.56
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
CONNECTIONS
Ports4
PC/Server ConnectionsDVI; USB
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyUSB 2.0 (High Speed); DVI; USB; Stereo Audio
CERTIFICATIONS
CertificationsFCC, CE, RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
U022-015 | USB Cables U022-015 USB 2.0 A/B Cable (M/M), 15-ft.
KVM Switch Accessories
  Model Number Description
P759-006 | KVM Switch Accessories P759-006 DVI / USB / Audio KVM Cable Kit, 6-ft.
P759-010 | KVM Switch Accessories P759-010 DVI / USB / Audio KVM Cable Kit, 10-ft.
P759-015 | KVM Switch Accessories P759-015 DVI / USB / Audio KVM Cable Kit, 15-ft.
Digital Signage & Audio/Video
  Model Number Description
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6-ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P312-015 | Digital Signage & Audio/Video P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15-ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P560-015 | Digital Signage & Audio/Video P560-015 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15-ft.
USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-015 | USB, Lightning & FireWire U022-015 USB 2.0 A/B Cable (M/M), 15-ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.

Resources & Downloads

support icon

Do you own a
B004-DUA4-HR-K

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.